JAJSFU8C November 2017 – November 2019 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA.
Table 20 maps the device features following register calibration.
ADDRESS | REGISTER NAME | REGISTER DESCRIPTION |
---|---|---|
18h | OFST_CAL | Setting for optimum ADC offset calibration when using an external reference input |
19h | REF_MRG1 | Margin setting for the reference buffer to compensate for initial accuracy of the reference voltage |
1Ah | REF_MRG2 | Enable margin setting of the reference buffer as configured in the REF_MRG1 register |
1Bh | REFby2_MRG | REFby2 buffer margin configuration |