JAJSFU8C November 2017 – November 2019 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA.
Table 30 maps the device features following channel configuration of the registers.
ADDRESS | REGISTER NAME | REGISTER DESCRIPTION |
---|---|---|
1Ch | DEVICE_CFG | MUX sequence configuration and device status bits |
1Dh | CHANNEL_ID | Analog input channel selection in manual mode (see the Manual Mode section) |
1Eh | SEQ_START | Control for starting the multiplexer sequence |
1Fh | SEQ_STOP | Control for aborting the multiplexer sequence |
2Ah | ON_THE_FLY_CFG | Enables or disables on-the-fly mode (see the On-The-Fly Mode section) |
80h | AUTO_SEQ_CFG1 | Channel selection register for auto sequence mode (see the Auto Sequence Mode section) |
82h | AUTO_SEQ_CFG2 | Control for repeating the channels in auto sequence mode |