JAJSFU8C November 2017 – November 2019 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA.
This register configures the behaviour of the SEQ_STS pin when not using dual SDO mode (SDO_WIDTH = 0b). Write access to this register is disabled on power-up. To enable write access, configure the REG_ACCESS register.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | SEQSTS_CFG |
R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R/W-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | 000 0000 | R | 000 0000b | Reserved bits. Do not write. Reads return 000 0000b. |
0 | SEQSTS_CFG | R/W | 0b | This pin decides the behaviour of SDO-1 when SDO_WIDTH = 0b.
0b = SDO-1 is Hi-Z 1b = SDO-1 indicates the sequence of the active status |