JAJSFU8C November 2017 – November 2019 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA.
This register selects the analog input channel; see the Manual Mode section.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | CHANNEL_ID[2:0] | ||
R-0b | R-0b | R-0b | R-0b | R-0b | R/W-000b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-3 | 0 | R | 0 0000b | Reserved bits. Reads return 0 0000b. |
2-0 | CHANNEL_ID[2:0] | R/W | 000b | These bits select the analog input channel as per Table 34. |
CHANNEL_ID[2:0] | ANALOG INPUT SELECTED |
---|---|
000b | AIN0 |
001b | AIN1 |
010b | AIN2 |
011b | AIN3 |
100b | AIN4 |
101b | AIN5 |
110b | AIN6 |
111b | AIN7 |
NOTE
Writing to the CHANNEL_ID register when the device is actively operating in auto sequence mode or custom channel sequencing mode aborts the on-going sequence and the DEVICE_CFG register is set to manual mode.