JAJSFU8C November 2017 – November 2019 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA.
This register selects the channels enabled for auto sequence mode.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
EN_AIN7 | EN_AIN6 | EN_AIN5 | EN_AIN4 | EN_AIN3 | EN_AIN2 | EN_AIN1 | EN_AIN0 |
R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | EN_AIN7 | R/W | 0b | This bit enables analog input channel 7 in the auto channel sequence mode; see the Auto Sequence Mode section.
0b = AIN7 is not enabled in the scanning sequence 1b = AIN7 is enabled in the scanning sequence |
6 | EN_AIN6 | R/W | 0b | This bit enables analog input channel 6 in the auto sequence mode.
0b = AIN6 is not enabled in the scanning sequence 1b = AIN6 is enabled in the scanning sequence |
5 | EN_AIN5 | R/W | 0b | This bit enables analog input channel 5 in the auto sequence mode.
0b = AIN5 is not enabled in the scanning sequence 1b = AIN5 is enabled in the scanning sequence |
4 | EN_AIN4 | R/W | 0b | This bit enables analog input channel 4 in the auto sequence mode.
0b = AIN4 is not enabled in the scanning sequence 1b = AIN4 is enabled in the scanning sequence |
3 | EN_AIN3 | R/W | 0b | This bit enables analog input channel 3 in the auto sequence mode.
0b = AIN3 is not enabled in the scanning sequence 1b = AIN3 is enabled in the scanning sequence |
2 | EN_AIN2 | R/W | 0b | This bit enables analog input channel 2 in the auto sequence mode.
0b = AIN2 is not enabled in the scanning sequence 1b = AIN2 is enabled in the scanning sequence |
1 | EN_AIN1 | R/W | 0b | This bit enables analog input channel 1 in the auto sequence mode.
0b = AIN1 is not enabled in the scanning sequence 1b = AIN1 is enabled in the scanning sequence |
0 | EN_AIN0 | R/W | 0b | This bit enables analog input channel 0 in the auto sequence mode.
0b = AIN0 is not enabled in the scanning sequence 1b = AIN0 is enabled in the scanning sequence |