JAJSFU8C November 2017 – November 2019 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA.
This register enables the sequence loop for auto sequence mode.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | AUTO_REPEAT |
R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R/W-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | 0 | R | 000 0000b | Reserved bits. Reads return 000 0000b. |
0 | AUTO_REPEAT | R/W | 0b | This bit enables looping the sequence indefinitely in auto sequence mode.
0b = Sequence terminates after all enabled channels are scanned 1b = Sequence repeats after scanning all enabled channels |