JAJSFU8C November 2017 – November 2019 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA.
This register reflects the high threshold ALERT status for the analog input channels. The bits in this register are updated after every conversion.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ALERT_HI_ AIN7 | ALERT_HI_ AIN6 | ALERT_HI_ AIN5 | ALERT_HI_ AIN4 | ALERT_HI_ AIN3 | ALERT_HI_ AIN2 | ALERT_HI_ AIN1 | ALERT_HI_ AIN0 |
R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | ALERT_HI_AIN7 | R | 0b | This bit indicates if the high threshold for AIN7 has been exceeded by the last converted data from channel AIN7.
0b = High threshold is not exceeded 1b = High threshold has been exceeded |
6 | ALERT_HI_AIN6 | R | 0b | This bit indicates if the high threshold for AIN6 has been exceeded by the last converted data from channel AIN7.
0b = High threshold is not exceeded 1b = High threshold has been exceeded |
5 | ALERT_HI_AIN5 | R | 0b | This bit indicates if the high threshold for AIN5 has been exceeded by the last converted data from channel AIN7.
0b = High threshold is not exceeded 1b = High threshold has been exceeded |
4 | ALERT_HI_AIN4 | R | 0b | This bit indicates if the high threshold for AIN4 has been exceeded by the last converted data from channel AIN7.
0b = High threshold is not exceeded 1b = High threshold has been exceeded |
3 | ALERT_HI_AIN3 | R | 0b | This bit indicates if the high threshold for AIN3 has been exceeded by the last converted data from channel AIN7.
0b = High threshold is not exceeded 1b = High threshold has been exceeded |
2 | ALERT_HI_AIN2 | R | 0b | This bit indicates if the high threshold for AIN2 has been exceeded by the last converted data from channel AIN7.
0b = High threshold is not exceeded 1b = High threshold has been exceeded |
1 | ALERT_HI_AIN1 | R | 0b | This bit indicates if the high threshold for AIN1 has been exceeded by the last converted data from channel AIN7.
0b = High threshold is not exceeded 1b = High threshold has been exceeded |
0 | ALERT_HI_AIN0 | R | 0b | This bit indicates if the high threshold for AIN0 has been exceeded by the last converted data from channel AIN7.
0b = High threshold is not exceeded 1b = High threshold has been exceeded |
The status of the individual bits in this register is evaluated after every conversion. The contents of this register can be used to ascertain if the last output data are within the specified high threshold for the respective analog input channels.