SLUUCY9 November   2023 BQ76905

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Before You Begin
    2. 2.2 Required Equipment
    3. 2.3 BQ76905 Circuit Module Use
      1. 2.3.1 Cell Simulator
      2. 2.3.2 Evaluating with Load Current
      3. 2.3.3 Evaluating Charge and Discharge Currents
      4. 2.3.4 Evaluating with Simulated Current
      5. 2.3.5 Reducing the Cell Count
      6. 2.3.6 Connecting Cells
      7. 2.3.7 Connecting to a Host
      8. 2.3.8 Hardware Configuration
        1. 2.3.8.1 Configuration Jumpers
      9. 2.3.9 Configuration Register Programming
  9. 3Quick Start Guide
  10. 4Software
    1. 4.1 Battery Management Studio Software
      1. 4.1.1 System Requirements
      2. 4.1.2 Installing BQStudio
      3. 4.1.3 BQ76905 bqz File Installation
      4. 4.1.4 BQStudio Operation and Registers View
      5. 4.1.5 Commands
      6. 4.1.6 Data Memory
        1. 4.1.6.1 Entering, Saving, and Loading Configuration
      7. 4.1.7 Command Sequences
  11. 5Hardware Design Files
    1. 5.1 Schematic
    2. 5.2 Board Layout
    3. 5.3 Bill of Materials
  12. 6Additional Information
    1.     Trademarks

BQ76905 Circuit Module Use

The BQ76905 circuit module contains the BQ76905 IC and related circuitry to demonstrate the features of the IC. Surface mount FETs are provided for the high current path. A thermistor provides temperature sensing on the board. Other components provide support for the IC and connections to the board. Basic operation is described in Section 3. For details of the circuit, refer to Section 5.