SLUUCY9 November 2023 BQ76905
Configuration register programming is done once hardware configuration is set with jumpers. Configuration registers are set in the Data Memory screen and are different from the status registers displayed in the Registers screen. See the BQ76905 data sheet (SLUSF45) and supporting documentation for register information. When a configuration file is available, the file can be imported to set all operational selections at once. However, a configuration file loaded with Data Memory Import can load as little as 1 parameter, so the user must be familiar with the contents of imported files. With a new device or after loading a configuration file, individual register changes can be made. Configuration register programming typically involves the following general principles selected in various register names: