SLUUCY9 November 2023 BQ76905
This section summarizes the performance specifications of the BQ76905 circuit module in the default 5-cell series FET configuration.
Typical voltage depends on the number of cells configured. Typical current depends on the application. Board cooling can be required for continuous operation at or below maximum current.
Specification | Min | Typ | Max | Unit |
---|---|---|---|---|
Input voltage BATT+ with respect to BATT– | 3 | – | 25 | V |
Continuous charge or discharge current | 0 | – | 6 | A |
Operating temperature range | 20 | 25 | 30 | °C |