SWRA770 august   2023 CC2564C

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Demo Overview
  5. 2Running the Bluetooth Code
  6. 3Demo Application
    1. 3.1 Device 1 (Host/HID Host) Setup on the Demo Application
    2. 3.2 Device 2 (Client/HID Device Setup on the Demo Application
    3. 3.3 Initiating Connection from the HID Host
    4. 3.4 Initiating Connection from HID Device
    5. 3.5 Communication Between Host and Device
  7. 4Application Commands
  8. 5Gap Commands
    1. 5.1  Help (DisplayHelp)
    2. 5.2  Inquiry
    3. 5.3  Display Inquiry List
    4. 5.4  Pair
    5. 5.5  End Pairing
    6. 5.6  PIN Code Response
    7. 5.7  Pass Key Response
    8. 5.8  User Confirmation Response
    9. 5.9  Set Discoverability Mode
    10. 5.10 Set Connectability Mode
    11. 5.11 Set Pairability Mode
    12. 5.12 Change Simple Pairing Parameters
    13. 5.13 Get Local Address
    14. 5.14 Set Local Name
    15. 5.15 Get Local Name
    16. 5.16 Set Class of Device
    17. 5.17 Get Class of Device
    18. 5.18 Get Remote Name
  9. 6Human Interface Demo Profile
    1. 6.1 Host
      1. 6.1.1  Connect Remote HID Device
      2. 6.1.2  Close Connection
      3. 6.1.3  Control Request
      4. 6.1.4  Get Report Request
      5. 6.1.5  Set Report Request
      6. 6.1.6  Get Protocol Request
      7. 6.1.7  Set Protocol Request
      8. 6.1.8  Get Idle Request
      9. 6.1.9  Set Idle Request
      10. 6.1.10 Data Write
    2. 6.2 Client
      1. 6.2.1 Get Report Response
      2. 6.2.2 Set Report Response
      3. 6.2.3 Get Protocol Response
      4. 6.2.4 Set Protocol Response
      5. 6.2.5 Get Idle Response
      6. 6.2.6 Set Idle Response
  10. 7References
  11. 8Revision History

Device 1 (Host/HID Host) Setup on the Demo Application

  1. Setup the first board as a Host. Perform the steps mentioned earlier in Running the Bluetooth Code section to initialize the application. Once initialized, note the Bluetooth address of the server. This is used later to initiate a connection from the Device or Client.

  2. On the Choose mode > prompt, enter Host.
  3. Observe the list of all possible commands at this time for a Host. This list is available at any time by entering Help at the Host > prompt.
    GUID-20230228-SS0I-TLV4-8L9L-J6JRNPS4JVRR-low.png

  4. At the Host > prompt, enter Inquiry. This initiates the Inquiry process. Once complete, observe the list of all discovered devices.
  5. This list is available at any time by choosing DisplayInquiryList at the Host > prompt.

GUID-20230228-SS0I-SPHQ-QDZB-C2JN5GN0LLRK-low.png