SWRA770 august   2023 CC2564C

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Demo Overview
  5. 2Running the Bluetooth Code
  6. 3Demo Application
    1. 3.1 Device 1 (Host/HID Host) Setup on the Demo Application
    2. 3.2 Device 2 (Client/HID Device Setup on the Demo Application
    3. 3.3 Initiating Connection from the HID Host
    4. 3.4 Initiating Connection from HID Device
    5. 3.5 Communication Between Host and Device
  7. 4Application Commands
  8. 5Gap Commands
    1. 5.1  Help (DisplayHelp)
    2. 5.2  Inquiry
    3. 5.3  Display Inquiry List
    4. 5.4  Pair
    5. 5.5  End Pairing
    6. 5.6  PIN Code Response
    7. 5.7  Pass Key Response
    8. 5.8  User Confirmation Response
    9. 5.9  Set Discoverability Mode
    10. 5.10 Set Connectability Mode
    11. 5.11 Set Pairability Mode
    12. 5.12 Change Simple Pairing Parameters
    13. 5.13 Get Local Address
    14. 5.14 Set Local Name
    15. 5.15 Get Local Name
    16. 5.16 Set Class of Device
    17. 5.17 Get Class of Device
    18. 5.18 Get Remote Name
  9. 6Human Interface Demo Profile
    1. 6.1 Host
      1. 6.1.1  Connect Remote HID Device
      2. 6.1.2  Close Connection
      3. 6.1.3  Control Request
      4. 6.1.4  Get Report Request
      5. 6.1.5  Set Report Request
      6. 6.1.6  Get Protocol Request
      7. 6.1.7  Set Protocol Request
      8. 6.1.8  Get Idle Request
      9. 6.1.9  Set Idle Request
      10. 6.1.10 Data Write
    2. 6.2 Client
      1. 6.2.1 Get Report Response
      2. 6.2.2 Set Report Response
      3. 6.2.3 Get Protocol Response
      4. 6.2.4 Set Protocol Response
      5. 6.2.5 Get Idle Response
      6. 6.2.6 Set Idle Response
  10. 7References
  11. 8Revision History

Application Commands

Send a Protocol Request using GetProtocolRequest. This requires no parameters. The device receives a protocol indication. The device can respond to the protocol request by issuing the GetProtocolRequest command. This requires two parameters, Result Type (0 for rtSuccessful, 1 for rtNotReady, 2 for rtErrInvalidReportID, 3 for rtErrUnsupportedRequest, 4 for rtErrInvalidParameter, 5 for rtErrUnknown, 6 for rtErrFatal, and 7 for rtData) and Protocol (0 for ptBoot and 1 for ptReport.) In the example below, the response to the previous request is rtData and ptBoot. The host receives a protocol confirmation with the result type and protocol.

An overview of the application and other applications can be read at TI Dual-Mode Bluetooth® Stack on MSP432™ MCUs and Dual-Mode Bluetooth® Stack on STM32F4 MCUs.

This page describes the various commands that a user of the application can use. Each command is a wrapper over a TI’s Bluetooth stack API which gets invoked with the parameters selected by the user. This is a subset of the APIs available to the user. TI’s Bluetooth stack API documentation (TI_Bluetooth_Stack_Version-Number\Documentationor forSTM32F4,TI_Bluetooth_Stack_Version-Number\RTOS_VERSION\Documentation) describes all of the API's in detail.