SWRA782 October   2023 CC1311P3 , CC1311R3 , CC1312PSIP , CC1312R , CC1312R7 , CC1314R10 , CC1352P , CC1352P7 , CC1352R , CC1354P10

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Overview
    1. 1.1 Acronyms
    2. 1.2 Regulatory Compliance
      1. 1.2.1 TI 15.4 Stack
      2. 1.2.2 Regulatory Body
        1. 1.2.2.1 SUB 1
          1. 1.2.2.1.1 ETSI
          2. 1.2.2.1.2 ARIB
          3. 1.2.2.1.3 FCC
    3. 1.3 Polite Spectrum Access Timing Parameters
      1. 1.3.1 2.4 GHz
      2. 1.3.2 Coexistence
  5. 2Reference Examples
    1. 2.1 Available Chipsets
    2. 2.2 Flash and RAM Allocation
  6. 3Software Block Diagram
  7. 4Network Features
    1. 4.1 15.4 Supported PHYS
    2. 4.2 15.4 Device Architecture
    3. 4.3 15.4 Network Topology
      1. 4.3.1 Supported Network Modes
      2. 4.3.2 Beacon-Enabled Mode
      3. 4.3.3 Non Beacon-Enabled Mode
      4. 4.3.4 Frequency Hopping Mode
  8. 5Security
  9. 6Performance and Test Data
    1. 6.1 Test Data
    2. 6.2 Large Network Stability Tests
      1. 6.2.1 Sub1G
      2. 6.2.2 2.4 GHz
    3. 6.3 Transmission Rate
      1. 6.3.1 One Sensor Network
      2. 6.3.2 Five Sensor Network
      3. 6.3.3 47- Sensor Network
  10. 7Out-of-the Box-Experience
  11. 8Tools
    1. 8.1 Code Composer Studio
    2. 8.2 Sysconfig
    3. 8.3 Packet Sniffer
    4. 8.4 Battery Life Calculator
    5. 8.5 Linux

Regulatory Body

Various PHY and MAC configurations adapt to different regional regulatory compliance such as:

  • FCC
  • ARIB
  • ETSI

Note that regional regulations may change at any time. The TI 15.4-Stack parameters can be changed to adapt to new regulations.

To simplify certification, the Simplelink SDK provides a 15.4 Test mode. Using this mode, the sensor starts to send back-to-back messages, which can be captured by a spectrum analyzer.