SWRA782 October   2023 CC1311P3 , CC1311R3 , CC1312PSIP , CC1312R , CC1312R7 , CC1314R10 , CC1352P , CC1352P7 , CC1352R , CC1354P10

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Overview
    1. 1.1 Acronyms
    2. 1.2 Regulatory Compliance
      1. 1.2.1 TI 15.4 Stack
      2. 1.2.2 Regulatory Body
        1. 1.2.2.1 SUB 1
          1. 1.2.2.1.1 ETSI
          2. 1.2.2.1.2 ARIB
          3. 1.2.2.1.3 FCC
    3. 1.3 Polite Spectrum Access Timing Parameters
      1. 1.3.1 2.4 GHz
      2. 1.3.2 Coexistence
  5. 2Reference Examples
    1. 2.1 Available Chipsets
    2. 2.2 Flash and RAM Allocation
  6. 3Software Block Diagram
  7. 4Network Features
    1. 4.1 15.4 Supported PHYS
    2. 4.2 15.4 Device Architecture
    3. 4.3 15.4 Network Topology
      1. 4.3.1 Supported Network Modes
      2. 4.3.2 Beacon-Enabled Mode
      3. 4.3.3 Non Beacon-Enabled Mode
      4. 4.3.4 Frequency Hopping Mode
  8. 5Security
  9. 6Performance and Test Data
    1. 6.1 Test Data
    2. 6.2 Large Network Stability Tests
      1. 6.2.1 Sub1G
      2. 6.2.2 2.4 GHz
    3. 6.3 Transmission Rate
      1. 6.3.1 One Sensor Network
      2. 6.3.2 Five Sensor Network
      3. 6.3.3 47- Sensor Network
  10. 7Out-of-the Box-Experience
  11. 8Tools
    1. 8.1 Code Composer Studio
    2. 8.2 Sysconfig
    3. 8.3 Packet Sniffer
    4. 8.4 Battery Life Calculator
    5. 8.5 Linux

Abstract

This TI 15.4 software application note describes the overall TI 15.4 stack software, which is a rough overview of the deliverables that TI provides for developers. For more detailed information, see the Developers guide that can be downloaded from the following URL: https://www.ti.com/tool/SIMPLELINK-LOWPOWER-SDK.