SWRA782 October   2023 CC1311P3 , CC1311R3 , CC1312PSIP , CC1312R , CC1312R7 , CC1314R10 , CC1352P , CC1352P7 , CC1352R , CC1354P10

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Overview
    1. 1.1 Acronyms
    2. 1.2 Regulatory Compliance
      1. 1.2.1 TI 15.4 Stack
      2. 1.2.2 Regulatory Body
        1. 1.2.2.1 SUB 1
          1. 1.2.2.1.1 ETSI
          2. 1.2.2.1.2 ARIB
          3. 1.2.2.1.3 FCC
    3. 1.3 Polite Spectrum Access Timing Parameters
      1. 1.3.1 2.4 GHz
      2. 1.3.2 Coexistence
  5. 2Reference Examples
    1. 2.1 Available Chipsets
    2. 2.2 Flash and RAM Allocation
  6. 3Software Block Diagram
  7. 4Network Features
    1. 4.1 15.4 Supported PHYS
    2. 4.2 15.4 Device Architecture
    3. 4.3 15.4 Network Topology
      1. 4.3.1 Supported Network Modes
      2. 4.3.2 Beacon-Enabled Mode
      3. 4.3.3 Non Beacon-Enabled Mode
      4. 4.3.4 Frequency Hopping Mode
  8. 5Security
  9. 6Performance and Test Data
    1. 6.1 Test Data
    2. 6.2 Large Network Stability Tests
      1. 6.2.1 Sub1G
      2. 6.2.2 2.4 GHz
    3. 6.3 Transmission Rate
      1. 6.3.1 One Sensor Network
      2. 6.3.2 Five Sensor Network
      3. 6.3.3 47- Sensor Network
  10. 7Out-of-the Box-Experience
  11. 8Tools
    1. 8.1 Code Composer Studio
    2. 8.2 Sysconfig
    3. 8.3 Packet Sniffer
    4. 8.4 Battery Life Calculator
    5. 8.5 Linux

Flash and RAM Allocation

Table 2-2 Device|Example|Flash|RAM
CC1352 Collector 143 kB 14 kB
CC1352 Collector_2_4g 133 kB 13 kB
CC1352 Collector_sm 155 kB 16 kB
CC1352 Collector_2_4g_sm 145 kB 15 kB
CC1352 Coprocessor 137 kB 13 kB
CC1352 Sensor_2_4g 108 kB 12 kB
CC1352 Sensor 119 kB 13 kB
CC1352 Sensor_oad_offchip_2_4g_secure 268 kB 13 kB
CC1352 Sensor_oad_offchip_secure 278 kB 14 kB
CC1352 Sensor_oad_onchip_2_4g_secure 262 kB 12 kB
CC1352 Sensor_oad_onchip_persisten_2_4g_secure 246 kB 12 kB
CC1352 Sensor_oad_onchip_persistent_secure 256 kB 13 kB
CC1352 Sensor_oad_onchip_secure 273 kB 13 kB
CC1352 Sensor_sm_2_4g 220 kB 13 kB
CC1352 Sensor_sm 131 kB 14 kB