SWRA782 October 2023 CC1311P3 , CC1311R3 , CC1312PSIP , CC1312R , CC1312R7 , CC1314R10 , CC1352P , CC1352P7 , CC1352R , CC1354P10
TI implemented the Frequency Hopping mode based on the Wi-SUN frequency hopping. The Frequency hopping mode is made to allow a higher transmission power. The changing of frequency leads to less narrow band interferences and helps to create a system that is less likely to be intercepted or disturbed. The usage of multiple frequency bands also increases the robustness against jamming.
However, frequency hopping creates more complexity in a system. For more information on the frequency implementation, see the CC13xx or CC26xx TI 15.4-Stack User's Guide.