SWRA782 October   2023 CC1311P3 , CC1311R3 , CC1312PSIP , CC1312R , CC1312R7 , CC1314R10 , CC1352P , CC1352P7 , CC1352R , CC1354P10

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Overview
    1. 1.1 Acronyms
    2. 1.2 Regulatory Compliance
      1. 1.2.1 TI 15.4 Stack
      2. 1.2.2 Regulatory Body
        1. 1.2.2.1 SUB 1
          1. 1.2.2.1.1 ETSI
          2. 1.2.2.1.2 ARIB
          3. 1.2.2.1.3 FCC
    3. 1.3 Polite Spectrum Access Timing Parameters
      1. 1.3.1 2.4 GHz
      2. 1.3.2 Coexistence
  5. 2Reference Examples
    1. 2.1 Available Chipsets
    2. 2.2 Flash and RAM Allocation
  6. 3Software Block Diagram
  7. 4Network Features
    1. 4.1 15.4 Supported PHYS
    2. 4.2 15.4 Device Architecture
    3. 4.3 15.4 Network Topology
      1. 4.3.1 Supported Network Modes
      2. 4.3.2 Beacon-Enabled Mode
      3. 4.3.3 Non Beacon-Enabled Mode
      4. 4.3.4 Frequency Hopping Mode
  8. 5Security
  9. 6Performance and Test Data
    1. 6.1 Test Data
    2. 6.2 Large Network Stability Tests
      1. 6.2.1 Sub1G
      2. 6.2.2 2.4 GHz
    3. 6.3 Transmission Rate
      1. 6.3.1 One Sensor Network
      2. 6.3.2 Five Sensor Network
      3. 6.3.3 47- Sensor Network
  10. 7Out-of-the Box-Experience
  11. 8Tools
    1. 8.1 Code Composer Studio
    2. 8.2 Sysconfig
    3. 8.3 Packet Sniffer
    4. 8.4 Battery Life Calculator
    5. 8.5 Linux

TI 15.4 Stack

The TI 15.4 stack is royalty-free and does not require license or certification.

However, the software platform implements the standards IEEE802.15.4e (industrial) and IEEE802.15.4g (smart utility networks) specification with the most recent updates. TI SysConfig tool supports the adaption to different regulatory bodies.