SWRA782 October   2023 CC1311P3 , CC1311R3 , CC1312PSIP , CC1312R , CC1312R7 , CC1314R10 , CC1352P , CC1352P7 , CC1352R , CC1354P10

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Overview
    1. 1.1 Acronyms
    2. 1.2 Regulatory Compliance
      1. 1.2.1 TI 15.4 Stack
      2. 1.2.2 Regulatory Body
        1. 1.2.2.1 SUB 1
          1. 1.2.2.1.1 ETSI
          2. 1.2.2.1.2 ARIB
          3. 1.2.2.1.3 FCC
    3. 1.3 Polite Spectrum Access Timing Parameters
      1. 1.3.1 2.4 GHz
      2. 1.3.2 Coexistence
  5. 2Reference Examples
    1. 2.1 Available Chipsets
    2. 2.2 Flash and RAM Allocation
  6. 3Software Block Diagram
  7. 4Network Features
    1. 4.1 15.4 Supported PHYS
    2. 4.2 15.4 Device Architecture
    3. 4.3 15.4 Network Topology
      1. 4.3.1 Supported Network Modes
      2. 4.3.2 Beacon-Enabled Mode
      3. 4.3.3 Non Beacon-Enabled Mode
      4. 4.3.4 Frequency Hopping Mode
  8. 5Security
  9. 6Performance and Test Data
    1. 6.1 Test Data
    2. 6.2 Large Network Stability Tests
      1. 6.2.1 Sub1G
      2. 6.2.2 2.4 GHz
    3. 6.3 Transmission Rate
      1. 6.3.1 One Sensor Network
      2. 6.3.2 Five Sensor Network
      3. 6.3.3 47- Sensor Network
  10. 7Out-of-the Box-Experience
  11. 8Tools
    1. 8.1 Code Composer Studio
    2. 8.2 Sysconfig
    3. 8.3 Packet Sniffer
    4. 8.4 Battery Life Calculator
    5. 8.5 Linux

One Sensor Network

These measurements are done using one sensor with a report packet size of 100 Byte. Changing the payload size influences the possible data throughput.

In general, higher transmission rates will increase the PER.

Table 6-1 One Sensor Network
Mode Data Rate PER (%) 1 Application Throughput (kbps) Network Utility
NBCN 5 kbps 0.17% 3.26 80.11 %
NBCN 50 kbps .312% 27.115 70.95 %
BCN 50 kbps 0.41% 25.39 66.5 %
FH 50 kbps 0.493% 21.94 69.65 %
NBCN 200 kbps 0.11% 81.5 -
  1. Packet error rate (PER) - The number of packet failures as observed by the application which can be caused either due to channel access failure (channel being too busy to transmit the frame) or data ack failure (not receiving an acknowledgment from receiver even after maximum MAC retries).