TIDUCL0 January 2017
The TIDA-00774 firmware offers the following features and user controllable parameters:
The TIDA-00774 firmware system components are tabulated in Table 3.
SYSTEM COMPONENT | DESCRIPTION |
---|---|
Development and emulation | Code Composer Studio™ v5.5 |
Target controller | MSP430F5132 |
PWM frequency | 20-kHz PWM (default), programmable for higher and lower frequencies |
PWM mode | Asymmetrical |
Interrupts | Port 2 Interrupt for hall sensor change
CPU Timer D – Implements 20-kHz ISR execution rate ADC interrupt |
PWM generation—Timer configuration | High-side PWM- TIMER TD0.1, Clock-25 MHz, OUTMOD[2:0]= 2,PWM frequency set for 20 kHz
Low-side PWM- TIMER TD0.2, Clock-25 MHz, OUTMOD[2:0]= 6,PWM frequency set for 20 kHz |
Position feedback—Hall sensor signals | P2.2 → HA
P2.1 → HB P2.3 → HC |
Comparator configuration for overcurrent protection | CB2/P1.2 →CSA output (–ve input of comparator)
Internal VREF (+ve input of comparator) CBOUT/P3.3 → Comparator output PM_TEC1FLT1 → PWM shut off input |
ADC channel assignment | A0 → DC bus voltage sensing
A1 → Low-side DC bus current sensing/PHASE A low-side MOSFET VDS sensing A3 → PCB or FET temperature feedback A4 → PHASE B low-side MOSFET VDS sensing amplifier output A5 → PHASE C low-side MOSFET VDS sensing amplifier output A7 → Speed reference from the external potentiometer |
DRV8323—SPI programming pins connection | PJ.0 → SDO
PJ.1 → SDI PJ.2 → SCLK PJ.3 → SCS |
DRV8323—Digital inputs and outputs | PJ.5 → EN_GATE
PJ.4 → FAULT P2.4 → CAL |
MCU digital inputs and output | P1.6 → Direction of motor rotation
P3.2 → LED3 |