SNLA437 December 2023 DP83822H , DP83822HF , DP83822I , DP83822IF , DP83825I , DP83826E , DP83826I
The IEEE 1588 indication pulse at the SFD can be delivered to any of the following pins: LED_0, LED_1 (GPIO1), COL (GPIO2), RX_D3 (GPIO3), INT/PWDN_N and CRS. The exact timing of the pulse can be adjusted via Register 0x003F.
There are three registers that are able to control the routing of the IEEE 1588 transmit and receive indications. Register 0x003E is able to route both transmit and receive indications to LED_0 (GPIO1), COL (GPIO2), CRS and INT/PWDN_N. Two additional registers allow for additional pin selections and a centralized location for GPIO controls through the use of the IO MUX GPIO Control Registers, Register 0x0462 and Register 0x0463. After enabling/setting the RX_SFD and TX_SFD pins in registers IOCTRLx, write the following two registers: