SPRADA3 july   2023 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. Device Nomenclature
  6. R5 Cores and TCM in AM263x
    1. 3.1 R5 Core Nomenclature in Am263x
  7. Example Support for AM263x Family
  8. IPC Example Support for Two-Core Devices (AM2632)
    1. 5.1 Option 1 Using MulticoreImageGen.js
    2. 5.2 Option Two (Migration Guide from a Four-Core System Project to a Two-Core System Project)
  9. System Project Example Support for Two-Core Devices (AM2632)
  10. Target Configuration in CCS
    1. 7.1 Prerequisites
    2. 7.2 Creating a Target Configuration
  11. Connecting to the Target Core
  12. Hardware Description for Launch Pad and Control Card
    1. 9.1 Launchpad Pinout for Standard Analog Devices
    2. 9.2 ADC and DAC Mapping in Launchpad for Standard Analog
    3. 9.3 Pinmux Mapping - Standard Analog - Launch Pad
    4. 9.4 ADC and DAC Mapping in Control Card for Standard Analog
  13. 10Summary
  14. 11References

Summary

All the AM263x family of devices are pin-to-pin compatible to each other. The differences between these devices can be identified based on their part numbers as explained in this document. The MCU_PLUS_SDK and EVMs for AM2634 are developed to be integrated to any of the subset devices. Engineers can use MCU_PLUS_SDK_AM263x and EVMs to develop and launch their projects on any of the AM263x devices.