SPRADA3 july 2023 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
The features and characteristics of any AM263x IP are identified by the part number. Table 2-1 describes how to decrypt features. See the data sheet to get the details of speed, memory, number of Control IPs, networking settings, and so on. Table 2-2 is classified according to the part number as explained in Table 2-1.
AM263 | 4 | C | O | K | F | H | M | ZCZ | R | Q1 |
---|---|---|---|---|---|---|---|---|---|---|
Common IP Name | Number of R5 cores | Device Revision | Device Operating Performance Points | Features | Functional Safety | Security | Junction Temperature | Package Designator | Carrier | Automotive Designator |
Table 2-2 specifies differences between six part numbers. More information regarding these differences is available in the Device Comparison section of AM263x Sitaraâ„¢ Microcontrollers, data sheet.
Part Numbers |
AM2634 |
AM2632 |
AM2631 |
AM2634-Q1 |
AM2632-Q1 |
AM2631-Q1 |
---|---|---|---|---|---|---|
AM2634COMFHAZCZR |
AM2632COLFHAZCZR |
AM2631CNDGHAZCZR |
AM2634COKFHMZCZRQ1 |
AM2632COKFHMZCZRQ1 |
AM2631CODGHMZCZRQ1 |
|
Core Characteristics |
||||||
R5 Cores |
4 |
2 |
1 |
4 |
2 |
1 |
Clock Speed |
400 MHZ |
400 MHZ |
400 MHZ |
400 MHZ |
400 MHZ |
400 MHZ |
Memory |
2 MB |
2 MB |
1 MB |
2 MB |
2 MB |
2 MB |
Safety and Security |
||||||
Functional Safety |
Yes |
Yes |
No |
Yes |
Yes |
No |
Security |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
Auto Qual |
No |
No |
No |
Yes |
Yes |
Yes |
Temperature |
-40 to 105C |
-40 to 105C |
-40 to 105C |
-40 to 150C |
-40 to 150C |
-40 to 150C |
Control System Instances |
||||||
Analog |
Enhanced Analog |
Enhanced Analog |
Standard Analog |
Enhanced Analog |
Enhanced Analog |
Standard Analog |
ADC |
5 |
5 |
3 |
5 |
5 |
3 |
PWM |
32 |
32 |
16 |
32 |
32 |
16 |
QEP |
3 |
3 |
2 |
3 |
3 |
2 |
SDFM |
2 |
2 |
1 |
2 |
2 |
1 |
CMP |
20 |
20 |
12 |
20 |
20 |
12 |
Networking Protocols |
||||||
Features |
M |
L |
D |
K |
K |
D |
Bosch CAN-FD |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
EtherCAT |
Yes |
Yes |
No |
No |
No |
No |
Kunbus Stacks (integrated Stacks) |
Yes |
No |
No |
No |
No |
No |
ICSS-PRU |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
General Characteristics |
||||||
Package |
15x15 |
15x15 |
15x15 |
15x15 |
15x15 |
15x15 |
Auto Qual |
No |
No |
No |
Yes |
Yes |
Yes |