SPRADA3 july   2023 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. Device Nomenclature
  6. R5 Cores and TCM in AM263x
    1. 3.1 R5 Core Nomenclature in Am263x
  7. Example Support for AM263x Family
  8. IPC Example Support for Two-Core Devices (AM2632)
    1. 5.1 Option 1 Using MulticoreImageGen.js
    2. 5.2 Option Two (Migration Guide from a Four-Core System Project to a Two-Core System Project)
  9. System Project Example Support for Two-Core Devices (AM2632)
  10. Target Configuration in CCS
    1. 7.1 Prerequisites
    2. 7.2 Creating a Target Configuration
  11. Connecting to the Target Core
  12. Hardware Description for Launch Pad and Control Card
    1. 9.1 Launchpad Pinout for Standard Analog Devices
    2. 9.2 ADC and DAC Mapping in Launchpad for Standard Analog
    3. 9.3 Pinmux Mapping - Standard Analog - Launch Pad
    4. 9.4 ADC and DAC Mapping in Control Card for Standard Analog
  13. 10Summary
  14. 11References

IPC Example Support for Two-Core Devices (AM2632)

Changes in the IPC Notify Example to build through CCS to create a dual core .appimage for AM2632:

This section contains changes made in the IPC Notify example to create a Dual Lockstep Core (two cores) example from an existing four-core IPC Notify example.