SWCU194 March 2023 CC1314R10 , CC1354P10 , CC1354R10 , CC2674P10 , CC2674R10
The Sensor Controller runs at 24 MHz in active mode and at 2 MHz in low-power mode. All Sensor Controller instructions use 2 clock cycles, with the following exceptions:
in
, out
, iobset
, iobclr
, and iobtst
) to ADI and DDI registers, which go through multi-cycle interfaces. These registers are related to analog peripherals and oscillators. wev0
, wev1
, and sleep
), which are used to wait for event signals.