TIDUF04 December 2022
The TPS562210A and TPS563210A are simple, easy-to-use, 2-A, 3-A synchronous step-down converters in 8 pin SOT-23 package. The devices are optimized to operate with minimum external component counts and optimized to achieve low standby current. These switch mode power supply (SMPS) devices employ D-CAP2™ control mode providing a fast transient response and supporting both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.