TIDUF04 December 2022
The ADC122S051 and ADC122S051Q devices are low-power, two-channel CMOS 12-bit analog-to-digital converters with high-speed serial interface. Unlike the conventional practice of specifying performance at a single sample rate only, the ADC122S051 and ADC122S051Q is fully specified over a sample rate range of 200 ksps to 500 ksps. The converter is based on a successive-approximation register architecture with an internal track-and-hold circuit. It can be configured to accept one or two input at inputs IN1 and IN2.