TIDUF04 December 2022
The isolated AC/DC power stage is multiple outputs winding flyback stage based on the UCC28742 device. The UCC28742 controller provides constant-voltage (CV) using an optical coupler to improve transient response to large-load steps. Constant-current (CC) regulation is accomplished through primary-side regulation (PSR) techniques. This device processes information from the optocoupled feedback and an auxiliary flyback winding for precise high-performance control of the output voltage and current. Figure 2-2 shows the system block diagram for the power supply design and the design parameters are shown in Table 2-1.
These are the main components of the power supply:
PARAMETER | NOTES AND CONDITIONS | MIN | NOM | MAX | UNIT |
---|---|---|---|---|---|
INPUT CHARACTERISTICS | |||||
Input voltage,VIN | 85 | 115, 230 | 460 | VRMS | |
Maximum input current | VIN = VIN(min), IOUT = IOUT(max) | 0.8 | ARMS | ||
Line frequency | 47 | 60, 50 | 63 | Hz | |
Desired capacitor bulk voltage, VBULK(desired) | 85 | V | |||
No load input power consumption | VIN(min) ≤ VIN≤ VIN(max), IOUT = 0 A | 500 | mW | ||
OUTPUT CHARACTERISTICS | |||||
Output voltage, VOUT1 | VIN(min) ≤ VIN≤ VIN(max) | 11.4 | 12 | 12.6 | V |
Output current, IOUT1 | 2.2 | A | |||
Output voltage, VOUT2 | VIN(min) ≤ VIN≤ VIN(max) | 10.5 | 12 | 12.1 | V |
Output current, IOUT2 | 0.1 | A | |||
Output voltage, VOUT3 | VIN(min) ≤ VIN≤ VIN(max) | –10.5 | –12 | –12.1 | V |
Output current, IOUT3 | 0.1 | A | |||
Total output power, POUT | 28.8 | W | |||
Output voltage regulation | Line regulation: VIN(min) ≤ VIN ≤
VIN(max), IOUT1 ≤ IOUT1(max) |
0.1% | |||
Load regulation: 0 A ≤ IOUT1 ≤ IOUT1(max) | 0.2% | ||||
Output voltage ripple | VIN(min) ≤ VIN≤ VIN(max), 0 A ≤ IOUT1≤ IOUT1(max) |
100 | mVpp | ||
Total output overcurrent, IOCC | VIN(min) ≤ VIN≤ VIN(max) | 2.4 | A | ||
Minimum output voltage, CC mode | VIN(min) ≤ VIN≤ VIN(max), IOUT = IOCC | 5 | V | ||
Brown-out protection | IOUT = IOUT(max) | 49.9 | 55.9 | 61.8 | VRMS |
Transient response overshoot | IOUT = IOUT(max) to 0-A load transient | 0.2 | V | ||
Transient response time | IOUT = IOUT(max) to 0-A load transient | 5 | ms | ||
SYSTEMS CHARACTERISTICS | |||||
Switching frequency, fSW | 1.2 | 40 | kHz | ||
Average efficiency | 25%, 50%, 75%, 100% load average at nominal input voltages | 84.8 | 85.5 | 86.2 | % |
Operating temperature | 25 | °C |