TIDUF04 December 2022
NAME |
TEMPERATURE |
EMISSIVITY |
BACKGROUND |
---|---|---|---|
RT3_P |
64.3°C |
0.96 |
25.5°C |
Q2_P |
61.3°C |
0.96 |
25.5°C |
T1_P |
62.1°C |
0.96 |
25.5°C |
U8_P |
53.1°C |
0.96 |
25.5°C |
U13_P |
47.9°C |
0.96 |
25.5°C |
U9_P |
49.3°C |
0.96 |
25.5°C |
L17_P |
44.7°C |
0.96 |
25.5°C |
L13_P |
44.2°C |
0.96 |
25.5°C |
U3_P |
54.0°C |
0.96 |
25.5°C |
NAME |
TEMPERATURE |
EMISSIVITY |
BACKGROUND |
---|---|---|---|
D10_P |
53.5°C |
0.96 |
25.5°C |
R15_P |
51.5°C |
0.96 |
25.5°C |
D6_P |
61.6°C |
0.96 |
25.5°C |
D9_P |
60.1°C |
0.96 |
25.5°C |
Q2_P |
63.7°C |
0.96 |
25.5°C |
R35_P |
57.2°C |
0.96 |
25.5°C |
Q1_P |
55.1°C |
0.96 |
25.5°C |
D7_P |
52.9°C |
0.96 |
25.5°C |
D2_P |
51.8°C |
0.96 |
25.5°C |