TIDUF04 December 2022
The TLV1805 comparator features rail-to-rail inputs with a push-pull output stage that operates at supply voltages as high as 40 V or ±20 V. The rail-to-rail input stage enables detection of signals close to the supply and ground while the push-pull output stage creates fast transition edges to either supply rail. A low supply current of 135 μA per channel with small, space-saving packages, makes these comparators versatile for use in a wide range of applications, from portable to industrial.