Product details

Sample rate (max) (Msps) 200 Resolution (bps) 8 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 500 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 1.6 Power consumption (typ) (mW) 543 Architecture Pipeline SNR (dB) 47 ENOB (bit) 7.4 SFDR (dB) 56 Operating temperature range (°C) -40 to 105 Input buffer No
Sample rate (max) (Msps) 200 Resolution (bps) 8 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 500 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 1.6 Power consumption (typ) (mW) 543 Architecture Pipeline SNR (dB) 47 ENOB (bit) 7.4 SFDR (dB) 56 Operating temperature range (°C) -40 to 105 Input buffer No
TQFP (PFB) 48 81 mm² 9 x 9
  • Single-Ended Input
  • Selectable Capture Buffer Size
  • PLL for Clock Multiplication
  • Reference Ladder Top and Bottom Accessible
  • Linear Power Scaling with Sample Rate
  • FPGA Training Pattern
  • AEC-Q100 Grade 2 Qualified
  • Power-Down Feature

Key Specifications

    (PLL Bypassed)

  • Resolution 8 Bits
  • Maximum Sampling Frequency 200 MSPS (min)
  • DNL ±0.4 LSB (typ)
  • ENOB (fIN= 49 MHz) 7.2 bits (typ)
  • THD (fIN= 49 MHz) −53 dBc (typ)
  • Power Consumption
    • Operating (50 MHz) Input 2 mW / Msps (typ)
    • Power Down 2.15 mW (typ)

All trademarks are the property of their respective owners.

  • Single-Ended Input
  • Selectable Capture Buffer Size
  • PLL for Clock Multiplication
  • Reference Ladder Top and Bottom Accessible
  • Linear Power Scaling with Sample Rate
  • FPGA Training Pattern
  • AEC-Q100 Grade 2 Qualified
  • Power-Down Feature

Key Specifications

    (PLL Bypassed)

  • Resolution 8 Bits
  • Maximum Sampling Frequency 200 MSPS (min)
  • DNL ±0.4 LSB (typ)
  • ENOB (fIN= 49 MHz) 7.2 bits (typ)
  • THD (fIN= 49 MHz) −53 dBc (typ)
  • Power Consumption
    • Operating (50 MHz) Input 2 mW / Msps (typ)
    • Power Down 2.15 mW (typ)

All trademarks are the property of their respective owners.

The ADC08B200 is a high speed analog-to-digital converter (ADC) with an integrated capture buffer. The 8-bit, 200 MSPS A/D core is based upon the proven ADC08200 with integrated track-and-hold and is optimized for low power consumption. This device contains a selectable size capture buffer of up to 1,024 bytes that allows fast capture of an input signal with a slower readout rate. An on-chip clock PLL circuit provides the option of on-chip clock rate multiplication to provide the high speed sampling clock.

The ADC08B200 is resistant to latch-up and the outputs are short-circuit proof. The top and bottom of the ADC08B200's reference ladder are available for connections, enabling a wide range of input possibilities. The digital outputs are TTL/CMOS compatible with a separate output power supply pin to support interfacing with 2.7V to 3.3V logic. The digital inputs and outputs are low voltage TTL/CMOS compatible and the output data format is straight binary.

The ADC08B200Q runs on an Automotive Grade Flow and is AEC-Q100 Grade 2 Qualified.

The ADC08B200 is offered in a 48-pin plastic package (TQFP) and is specified over the extended industrial temperature range of −40°C to +105°C. An evaluation board is available to assist in the easy evaluation of the ADC08B200.

The ADC08B200 is a high speed analog-to-digital converter (ADC) with an integrated capture buffer. The 8-bit, 200 MSPS A/D core is based upon the proven ADC08200 with integrated track-and-hold and is optimized for low power consumption. This device contains a selectable size capture buffer of up to 1,024 bytes that allows fast capture of an input signal with a slower readout rate. An on-chip clock PLL circuit provides the option of on-chip clock rate multiplication to provide the high speed sampling clock.

The ADC08B200 is resistant to latch-up and the outputs are short-circuit proof. The top and bottom of the ADC08B200's reference ladder are available for connections, enabling a wide range of input possibilities. The digital outputs are TTL/CMOS compatible with a separate output power supply pin to support interfacing with 2.7V to 3.3V logic. The digital inputs and outputs are low voltage TTL/CMOS compatible and the output data format is straight binary.

The ADC08B200Q runs on an Automotive Grade Flow and is AEC-Q100 Grade 2 Qualified.

The ADC08B200 is offered in a 48-pin plastic package (TQFP) and is specified over the extended industrial temperature range of −40°C to +105°C. An evaluation board is available to assist in the easy evaluation of the ADC08B200.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet ADC08B200 / ADC08B200Q 8-Bit, 200 MSPS A/D Converter with Capture Buffer datasheet (Rev. F) 02 Apr 2013
Application note Adaptive Speed Control for Automotive Systems 20 Nov 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TQFP (PFB) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos