Product details

Resolution (bps) 12 Sample rate (max) (ksps) 500 Number of input channels 1 Interface type Microwire (Serial I/O), QSPI, SPI Architecture SAR Input type Differential, Single-ended Rating Catalog Reference mode External Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Operating temperature range (°C) 0 to 0 Power consumption (typ) (mW) 9 Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 72.9 Digital supply (min) (V) 4.5 Digital supply (max) (V) 5.5
Resolution (bps) 12 Sample rate (max) (ksps) 500 Number of input channels 1 Interface type Microwire (Serial I/O), QSPI, SPI Architecture SAR Input type Differential, Single-ended Rating Catalog Reference mode External Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Operating temperature range (°C) 0 to 0 Power consumption (typ) (mW) 9 Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 72.9 Digital supply (min) (V) 4.5 Digital supply (max) (V) 5.5
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • True Differential Inputs
  • Specified Performance from 200 kSPS to 500 kSPS
  • External Reference
  • Wide Input Common-Mode Voltage Range
  • SPI/QSPI/MICROWIRE/DSP Compatible Serial Interface

Key Specifications

  • Conversion Rate: 200 kSPS to 500 kSPS
  • INL: ± 0.95 LSB (max)
  • DNL: ± 0.85 LSB (max)
  • Offset Error: ± 3.0 LSB (max)
  • Gain Error: ± 5.5 LSB (max)
  • SINAD: 70 dB (min)
  • Power Consumption at VA = 5 V
    •  Active, 500 kSPS: 9 mW (typ)
    •  Active, 200 kSPS: 7 mW (typ)
    •  Power-Down: 1.5 µW (typ)

All trademarks are the property of their respective owners.

  • True Differential Inputs
  • Specified Performance from 200 kSPS to 500 kSPS
  • External Reference
  • Wide Input Common-Mode Voltage Range
  • SPI/QSPI/MICROWIRE/DSP Compatible Serial Interface

Key Specifications

  • Conversion Rate: 200 kSPS to 500 kSPS
  • INL: ± 0.95 LSB (max)
  • DNL: ± 0.85 LSB (max)
  • Offset Error: ± 3.0 LSB (max)
  • Gain Error: ± 5.5 LSB (max)
  • SINAD: 70 dB (min)
  • Power Consumption at VA = 5 V
    •  Active, 500 kSPS: 9 mW (typ)
    •  Active, 200 kSPS: 7 mW (typ)
    •  Power-Down: 1.5 µW (typ)

All trademarks are the property of their respective owners.

The ADC121S655 is a 12-bit, 200 kSPS to 500 kSPS sampling Analog-to-Digital (A/D) converter that features a fully differential, high impedance analog input and an external reference. The reference voltage can be varied from 1.0V to VA, with a corresponding resolution between 244µV and VA divided by 4096.

The output serial data is binary 2's complement and is compatible with several standards, such as SPI, QSPI, MICROWIRE, and many common DSP serial interfaces. The differential input, low power consumption, and small size make the ADC121S655 ideal for direct connection to transducers in battery operated systems or remote data acquisition applications.

Operating from a single 5V supply, the supply current when operating at 500 kSPS is typically 1.8 mA. The supply current drops down to 0.3 µA typically when the ADC121S655 enters power-down mode. The ADC121S655 is available in the VSSOP-8 package. Operation is specified over the industrial temperature range of −40°C to +105°C and clock rates of 3.2 MHz to 8 MHz.

The ADC121S655 is a 12-bit, 200 kSPS to 500 kSPS sampling Analog-to-Digital (A/D) converter that features a fully differential, high impedance analog input and an external reference. The reference voltage can be varied from 1.0V to VA, with a corresponding resolution between 244µV and VA divided by 4096.

The output serial data is binary 2's complement and is compatible with several standards, such as SPI, QSPI, MICROWIRE, and many common DSP serial interfaces. The differential input, low power consumption, and small size make the ADC121S655 ideal for direct connection to transducers in battery operated systems or remote data acquisition applications.

Operating from a single 5V supply, the supply current when operating at 500 kSPS is typically 1.8 mA. The supply current drops down to 0.3 µA typically when the ADC121S655 enters power-down mode. The ADC121S655 is available in the VSSOP-8 package. Operation is specified over the industrial temperature range of −40°C to +105°C and clock rates of 3.2 MHz to 8 MHz.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 12-Bit, 200 kSPS to 500 kSPS, Differential Input, Micro Power A/D Converter datasheet (Rev. A) 19 Mar 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location