Product details

Sample rate (max) (Msps) 40 Resolution (bps) 12 Number of input channels 2 Interface type Parallel CMOS, TTL Analog input BW (MHz) 100 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 4 Power consumption (typ) (mW) 600 Architecture Pipeline SNR (dB) 84 ENOB (bit) 11.1 SFDR (dB) 80 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 40 Resolution (bps) 12 Number of input channels 2 Interface type Parallel CMOS, TTL Analog input BW (MHz) 100 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 4 Power consumption (typ) (mW) 600 Architecture Pipeline SNR (dB) 84 ENOB (bit) 11.1 SFDR (dB) 80 Operating temperature range (°C) -40 to 85 Input buffer No
TQFP (PAG) 64 144 mm² 12 x 12
  • Binary or 2’s Complement Output Format
  • Single Supply Operation
  • Internal Sample-and-Hold
  • Outputs 2.4V to 5V Compatible
  • Power Down Mode
  • Pin-Compatible with ADC12DL066
  • Internal/External Reference

Key Specifications

  • SNR (fIN = 10 MHz): 68 dB (typ)
  • ENOB (fIN = 10 MHz): 10.9 bits (typ)
  • SFDR (fIN = 10 MHz): 80 dB (typ)
  • Data Latency: 6 Clock Cycles
  • Supply Voltage: +5V ±5%
  • Power Consumption, Operating
    • (Operating): 600 mW (typ)
    • (Power Down Mode): 75 mW (typ)

All trademarks are the property of their respective owners.

  • Binary or 2’s Complement Output Format
  • Single Supply Operation
  • Internal Sample-and-Hold
  • Outputs 2.4V to 5V Compatible
  • Power Down Mode
  • Pin-Compatible with ADC12DL066
  • Internal/External Reference

Key Specifications

  • SNR (fIN = 10 MHz): 68 dB (typ)
  • ENOB (fIN = 10 MHz): 10.9 bits (typ)
  • SFDR (fIN = 10 MHz): 80 dB (typ)
  • Data Latency: 6 Clock Cycles
  • Supply Voltage: +5V ±5%
  • Power Consumption, Operating
    • (Operating): 600 mW (typ)
    • (Power Down Mode): 75 mW (typ)

All trademarks are the property of their respective owners.

The ADC12D040 is a dual, low power monolithic CMOS analog-to-digital converter capable of converting analog input signals into 12-bit digital words at 40 Megasamples per second (Msps), minimum. This converter uses a differential, pipeline architecture with digital error correction and an on-chip sample-and-hold circuit to minimize die size and power consumption while providing excellent dynamic performance. Operating on a single 5V power supply, the ADC12D040 achieves 10.9 effective bits at 10 MHz input and consumes just 600 mW at 40 Msps, including the reference current. The Power Down feature reduces power consumption to 75 mW.

The differential inputs provide a full scale differential input swing equal to 2VREF with the possibility of a single-ended input. Full use of the differential input is recommended for optimum performance. The digital outputs for the two ADCs are available on separate 12-bit buses with an output data format choice of offset binary or 2’s complement.

For ease of interface, the digital output driver power pins of the ADC12D040 can be connected to a separate supply voltage in the range of 2.4V to the digital supply voltage, making the outputs compatible with low voltage systems. The ADC12D040’s speed, resolution and single supply operation make it well suited for a variety of applications.

This device is available in the 64-lead TQFP package and will operate over the industrial temperature range of −40°C to +85°C. An evaluation board is available to facilitate the product evaluation process

The ADC12D040 is a dual, low power monolithic CMOS analog-to-digital converter capable of converting analog input signals into 12-bit digital words at 40 Megasamples per second (Msps), minimum. This converter uses a differential, pipeline architecture with digital error correction and an on-chip sample-and-hold circuit to minimize die size and power consumption while providing excellent dynamic performance. Operating on a single 5V power supply, the ADC12D040 achieves 10.9 effective bits at 10 MHz input and consumes just 600 mW at 40 Msps, including the reference current. The Power Down feature reduces power consumption to 75 mW.

The differential inputs provide a full scale differential input swing equal to 2VREF with the possibility of a single-ended input. Full use of the differential input is recommended for optimum performance. The digital outputs for the two ADCs are available on separate 12-bit buses with an output data format choice of offset binary or 2’s complement.

For ease of interface, the digital output driver power pins of the ADC12D040 can be connected to a separate supply voltage in the range of 2.4V to the digital supply voltage, making the outputs compatible with low voltage systems. The ADC12D040’s speed, resolution and single supply operation make it well suited for a variety of applications.

This device is available in the 64-lead TQFP package and will operate over the industrial temperature range of −40°C to +85°C. An evaluation board is available to facilitate the product evaluation process

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet ADC12D040 Dual 12-Bit, 40 MSPS, 600 mW A/D Converter w/ Internal/Extrnal Ref datasheet (Rev. E) 04 Mar 2013
EVM User's guide Evaluation Board User's Guide A/D Converters with Internal Ref and Sample & Hold (Rev. A) 11 Aug 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TQFP (PAG) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos