Product details

Sample rate (max) (Msps) 25 Resolution (bps) 12 Number of input channels 4 Interface type Serial LVDS Analog input BW (MHz) 540 Features High Dynamic Range, High Performance, Low Power Rating Automotive Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 177 Architecture Pipeline SNR (dB) 70.2 ENOB (bit) 11.5 SFDR (dB) 87 Operating temperature range (°C) -40 to 125 Input buffer Yes
Sample rate (max) (Msps) 25 Resolution (bps) 12 Number of input channels 4 Interface type Serial LVDS Analog input BW (MHz) 540 Features High Dynamic Range, High Performance, Low Power Rating Automotive Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 177 Architecture Pipeline SNR (dB) 70.2 ENOB (bit) 11.5 SFDR (dB) 87 Operating temperature range (°C) -40 to 125 Input buffer Yes
VQFNP (RWE) 56 64 mm² 8 x 8
  • AEC-Q100 Qualified for automotive applications
    • Temperature grade 1: –40°C to 125°C TA
  • Quad channel
  • 12-Bit resolution
  • Single supply: 1.8 V
  • Serial LVDS interface
  • Flexible input clock buffer with divide-by-1, -2, -4
  • SNR = 71.1 dBFS, SFDR = 90 dBc at
    fIN = 10 MHz
  • Ultra-low power consumption:
    • 44 mW/Ch at 25 MSPS
  • Channel isolation: 105 dB
  • Internal dither and chopper
  • Support for multichip synchronization
  • AEC-Q100 Qualified for automotive applications
    • Temperature grade 1: –40°C to 125°C TA
  • Quad channel
  • 12-Bit resolution
  • Single supply: 1.8 V
  • Serial LVDS interface
  • Flexible input clock buffer with divide-by-1, -2, -4
  • SNR = 71.1 dBFS, SFDR = 90 dBc at
    fIN = 10 MHz
  • Ultra-low power consumption:
    • 44 mW/Ch at 25 MSPS
  • Channel isolation: 105 dB
  • Internal dither and chopper
  • Support for multichip synchronization

The ADC3421-Q1 is an automotive-grade, high-linearity, ultra-low power, quad-channel, 12-bit, 25-MSPS analog-to-digital converter (ADC). The device is designed specifically to support demanding, high input frequency signals with large dynamic range requirements. An input clock divider gives more flexibility for system clock architecture design, and the SYSREF input enables complete system synchronization. The ADC3421-Q1 supports serial low-voltage differential signaling (LVDS) in order to reduce the number of interface lines, thus allowing for high system integration density. The serial LVDS interface is two-wire, where each ADC data are serialized and output over two LVDS pairs. An internal phase-locked loop (PLL) multiplies the incoming ADC sampling clock to derive the bit clock that is used to serialize the 12-bit output data from each channel. In addition to the serial data streams, the frame and bit clocks are also transmitted as LVDS outputs.

The ADC3421-Q1 is an automotive-grade, high-linearity, ultra-low power, quad-channel, 12-bit, 25-MSPS analog-to-digital converter (ADC). The device is designed specifically to support demanding, high input frequency signals with large dynamic range requirements. An input clock divider gives more flexibility for system clock architecture design, and the SYSREF input enables complete system synchronization. The ADC3421-Q1 supports serial low-voltage differential signaling (LVDS) in order to reduce the number of interface lines, thus allowing for high system integration density. The serial LVDS interface is two-wire, where each ADC data are serialized and output over two LVDS pairs. An internal phase-locked loop (PLL) multiplies the incoming ADC sampling clock to derive the bit clock that is used to serialize the 12-bit output data from each channel. In addition to the serial data streams, the frame and bit clocks are also transmitted as LVDS outputs.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet ADC3421-Q1 Automotive, Quad-Channel, 12-Bit, 25-MSPS Analog-to-Digital Converter datasheet (Rev. A) PDF | HTML 25 Mar 2020
EVM User's guide ADC3xxxEVM and ADC3xJxxEVM User's Guide (Rev. D) 24 Aug 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

ADC3444 IBIS Model

SLAM232.ZIP (36 KB) - IBIS Model
Simulation model

ADC3xxx Pspice Model

SLAM228.ZIP (15 KB) - PSpice Model
Simulation model

ADC3xxx TINA Model

SLAM226.ZIP (3 KB) - TINA-TI Spice Model
Simulation model

ADC3xxx TINA Reference Design

SLAM227.TSC (1083 KB) - TINA-TI Reference Design
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFNP (RWE) 56 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos