BQ24640 High efficiency synchronous switch-mode battery charge controller for super capacitor | TI.com

BQ24640
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
High efficiency synchronous switch-mode battery charge controller for super capacitor

 

Description

The bq24640 device is a highly integrated switched-mode super capacitor charge controller. The device offers a constant-frequency synchronous PWM controller with high accuracy charge current, voltage regulation, and charge status monitoring.

The bq24640 charges a super capacitor in two phases: constant current and constant voltage (CC/CV). The device can charge super capacitors from 0 V with current set on the ISET pin. When the super capacitor voltage reaches the programmed target voltage, charge current begins tapering down.

The bq24640 enters a low-current sleep mode
(<15 µA) when the input voltage falls below the output capacitor voltage.

The bq24640 has an input CE pin to enable and disable charge, and the STAT and PG output pins report charge and adapter status. The TS pin on the bq24640 monitors the temperature of the capacitor and suspends charge during hot and cold conditions.

Features

  • Charge Super Capacitor Pack From 2.1 V to 26 V
  • CC/CV Charge Profile From 0 V Without
    Precharge
  • 600-kHz NMOS-NMOS Synchronous Buck
    Controller
  • Over 90% Efficiency for up to 10-A Charge
    Current
  • 5-V to 28-V VCC Input Voltage Range
  • Accuracy
    • ±0.5% Charge Voltage Regulation
    • ±3% Charge Current Regulation
  • High Integration
    • Internal Loop Compensation
    • Internal Digital Soft Start
  • Safety
    • Input Overvoltage Protection
    • Capacitor Temperature Sensing Hot and Cold
      Charge Suspend
    • Thermal Shutdown
  • Status Outputs
    • Adapter Present
    • Charger Operation Status
  • Charge Enable Pin
  • 30-ns Driver Dead Time and 99.5% Maximum
    Effective Duty Cycle
  • Automatic Sleep Mode for Low Power
    Consumption
    • <15-µA Off-State Super Capacitor Discharge
      Current
    • <1.5-mA Off-State Input Quiescent Current
  • APPLICATIONS
    • Memory Backup Systems
    • Industrial UPS Systems and Power Transient Buffering
    • Bridge Power to Buffer the Battery

All other trademarks are the property of their respective owners

Parametrics

Compare all products in Battery charger ICs Email Download to Excel
Part number Order Number of series cells Function Cell chemistry Charge current (Max) (A) Operating Vin (Min) (V) Operating Vin (Max) (V) Absolute Vin (safety rating) (Max) ((V)) Battery charge voltage (Min) (V) Battery charge voltage (Max) (V) Features Control interface Control topology Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
BQ24640 Order now 1
2
3
4
5
6
7
8    
Charger     SuperCap     10     5     28     33     2.1     26     Temp Monitoring (Thermistor Pin)
UVLO    
Standalone (RC-Settable)     Switch-Mode Buck     Catalog     -40 to 85     VQFN | 16     16VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 16)    
BQ24600 Order now 1
2
3
4
5
6    
Charger     Li-Ion/Li-Polymer     10     5     28     33     2.1     26     Power Path
Temp Monitoring (Thermistor Pin)
UVLO    
Standalone (RC-Settable)     Switch-Mode Buck     Catalog     -40 to 85     VQFN | 16     16VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 16)    
BQ24610 Order now 1
2
3
4
5
6    
Charger     Li-Ion/Li-Polymer     10     5     28     33     2.1     26     IINDPM
OVP
Power Path
Temp Monitoring (Thermistor Pin)
UVLO    
Standalone (RC-Settable)     Switch-Mode Buck     Catalog     -40 to 85     VQFN | 24     24VQFN: 16 mm2: 4 x 4 (VQFN | 24)    
BQ24616 Order now 1
2
3
4
5
6    
Charger     Li-Ion/Li-Polymer     10     5     28     33     2.1     26     IINDPM
JEITA BAT Temp Monitoring (Thermistor Pin)
Power Path    
Standalone (RC-Settable)     Switch-Mode Buck     Catalog     -40 to 85     VQFN | 24     24VQFN: 16 mm2: 4 x 4 (VQFN | 24)    
BQ24617 Order now 1
2
3
4
5    
Charger     Li-Ion/Li-Polymer     10     5     24     33     2.1     22     IINDPM
Power Path
Temp Monitoring (Thermistor Pin)    
Standalone (RC-Settable)     Switch-Mode Buck     Catalog     -40 to 85     VQFN | 24     24VQFN: 16 mm2: 4 x 4 (VQFN | 24)    
BQ24618 Order now 1
2
3
4
5
6    
Charger     Li-Ion/Li-Polymer     10     4.7