BQ51013B WPC 1.1 Compatible Fully Integrated Wireless Power Receiver IC | TI.com

BQ51013B (ACTIVE)

WPC 1.1 Compatible Fully Integrated Wireless Power Receiver IC

 

Description

The bq51013B device is a single-chip, advanced, flexible, secondary-side device for wireless power transfer in portable applications capable of providing up to 5 W. The bq51013B devices provide the receiver (RX) AC-to-DC power conversion and regulation while integrating the digital control required to comply with the Wireless Power Consortium (WPC) Qi v1.2 communication protocol. Together with the bq50012A primary-side controller (or other Qi transmitter), the bq51013B enables a complete contactless power transfer system for a wireless power supply solution. Global feedback is established from the secondary to the primary to control the power transfer process using the Qi v1.2 protocol.

The bq51013B integrates a low-resistance synchronous rectifier, low-dropout regulator (LDO), digital control, and accurate voltage and current loops to ensure high efficiency and low power dissipation.

The bq51013B also includes a digital controller that calculates the amount of power received by the mobile device within the limits set by the WPC v1.2 standard. The controller then communicates this information to the transmitter (TX) to allow the TX to determine if a foreign object is present within the magnetic interface and introduces a higher level of safety within magnetic field. This Foreign Object Detection (FOD) method is part of the requirements under the WPC v1.2 specification.

Features

  • Integrated Wireless Power Supply Receiver Solution
    • 93% Overall Peak AC-DC Efficiency
    • Full Synchronous Rectifier
    • WPC v1.2 Compliant Communication Control
    • Output Voltage Conditioning
    • Only IC Required Between Rx Coil and Output
  • Wireless Power Consortium (WPC) v1.2 Compliant (FOD Enabled) Highly Accurate Current Sense
  • Dynamic Rectifier Control for Improved Load Transient Response
  • Dynamic Efficiency Scaling for Optimized Performance Over Wide Range of Output Power
  • Adaptive Communication Limit for Robust Communication
  • Supports 20-V Maximum Input
  • Low-Power Dissipative Rectifier Overvoltage Clamp (VOVP = 15 V)
  • Thermal Shutdown
  • Multifunction NTC and Control Pin for Temperature Monitoring, Charge Complete, and Fault Host Control

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Battery charger ICs Email Download to Excel
Part number Order Function Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
BQ51013B Order now Receiver       Catalog     0 to 125     DSBGA | 28
VQFN | 20    
See datasheet (DSBGA)
20VQFN: 16 mm2: 3.5 x 4.5 (VQFN | 20)    
BQ51003 Order now Receiver       Catalog     -40 to 85     DSBGA | 28     See datasheet (DSBGA)    
BQ51010B Order now Receiver       Catalog     -40 to 85     DSBGA | 28     See datasheet (DSBGA)    
BQ51020 Order now   I2C     Catalog     -40 to 125     DSBGA | 42     See datasheet (DSBGA)    
BQ51021 Order now Receiver       Catalog     -40 to 125     DSBGA | 42     See datasheet (DSBGA)    
BQ51050B Order now Receiver       Catalog     0 to 125     DSBGA | 28
VQFN | 20    
See datasheet (DSBGA)
20VQFN: 16 mm2: 3.5 x 4.5 (VQFN | 20)    
BQ51221 Order now Receiver       Catalog     -40 to 85     DSBGA | 42     See datasheet (DSBGA)    
BQ51222 Order now Receiver       Catalog     -40 to 125     DSBGA | 42     See datasheet (DSBGA)