BQ51021 5-W (WPC) Single-Chip Wireless Power Receiver with I2C | TI.com

BQ51021 (ACTIVE) 5-W (WPC) Single-Chip Wireless Power Receiver with I2C

5-W (WPC) Single-Chip Wireless Power Receiver with I2C - BQ51021
Datasheet
 

Description

The bq5102x device is a fully contained wireless power receiver capable of operating with the WPC v1.1 protocol which allows a wireless power system to deliver up to 5 W to the system when used with a Qi inductive transmitter. The bq5102x device provides a single device power conversion (rectification and regulation) as well as the digital control and communication for WPC specification. With market-leading efficiency and adjustable output voltage, the bq5102x device allows for unparalleled efficiency and system optimization. I2C also allows system designers to implement interesting new features such as aligning a receiver on the transmitter surface, or detecting foreign objects on the receiver. The receiver allows for synchronous rectification, regulation and control and communication to all exist in a market leading form factor, efficiency, and solution size.

For all available packages, see the orderable addendum at the end of the data sheet.

Features

  • Robust 5-W Solution With 50% Lower Losses
    for Improved Thermals
    • Inductorless Receiver for Lowest Height
      Profile Solution
    • Adjustable Output Voltage (4.5 to 8 V) for Coil
      and Thermal Optimization
    • Fully Synchronous Rectifier With 96% Efficiency
    • 97% Efficient Post Regulator
    • 79% System Efficiency at 5 W
  • WPC v1.1 Compliant Communication
  • Patented Transmitter Pad Detect Function Improves User
    Experience
  • Alignment Feature Through I2C Allows for User
    Training to Find Best Position on Surface of TX

Parametrics

Compare all products in Battery charger ICs Email Download to Excel
Part number Order Function Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
BQ51021 Order now Receiver     Catalog     -40 to 125     DSBGA | 42     See datasheet (DSBGA)    
BQ51003 Order now Receiver     Catalog     -40 to 85     DSBGA | 28     See datasheet (DSBGA)    
BQ51013B Order now Receiver     Catalog     0 to 125     DSBGA | 28
VQFN | 20    
See datasheet (DSBGA)
20VQFN: 16 mm2: 3.5 x 4.5 (VQFN | 20)    
BQ51221 Order now Receiver     Catalog     -40 to 85     DSBGA | 42     See datasheet (DSBGA)    
BQ51222 Order now Receiver     Catalog     -40 to 125     DSBGA | 42     See datasheet (DSBGA)