BUF08821
8-CH Gamma-Voltage Generator and Vcom Calibrator with Integrated Two-Bank Memory
BUF08821
- 10-BIT RESOLUTION
- 8-CHANNEL P-GAMMA
- 1-CHANNEL P-VCOM
- 16x REWRITABLE NONVOLATILE MEMORY
- TWO INDEPENDENT PIN-SELECTABLE MEMORY BANKS
- RAIL-TO-RAIL OUTPUT:
300mV Minimum Swing-to-Rail (10mA)
> 300mA Maximum IOUT - LOW SUPPLY CURRENT
- SUPPLY VOLTAGE: 9V to 20V
- DIGITAL SUPPLY: 2V to 5.5V
- I2C INTERFACE: Supports 400kHz and 3.4MHz Clock Frequency
- APPLICATIONS
- TFT-LCD REFERENCE DRIVERS
The BUF08821 offers eight programmable gamma channels plus one programmable VCOM channel.
The final gamma and VCOM values can be stored in the on-chip, nonvolatile memory. To allow for programming errors or liquid crystal display (LCD) panel rework, the BUF08821 supports up to 16 write operations to the on-chip memory.
The BUF08821 has two separate memory banks, allowing simultaneous storage of two different gamma curves to facilitate switching between gamma curves.
All gamma and VCOM channels offer a rail-to-rail output that typically swings to within 150mV of either supply rail with a 10mA load. All channels are programmed using an I2C interface that supports standard operations up to 400kHz and high-speed data transfers up to 3.4MHz.
The BUF08821 is manufactured using Texas Instruments’ proprietary, state-of-the-art, high-voltage CMOS process. This process offers very dense logic and HIGH supply voltage operation of up to 20V. The BUF08821 is offered in a HTSSOP-20 PowerPAD package. It is specified from –40°C to +85°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | Prog. Gamma-Voltage Generator & Vcom Calibrator w/ Integrated 2-Bank Memory datasheet (Rev. D) | 12 Jul 2011 | |
EVM User's guide | BUF08821EVM-USB User's Guide (Rev. A) | 02 Aug 2016 | ||
Application note | Driving Capacitive Loads with Gamma Buffers | 20 Nov 2012 | ||
EVM User's guide | BUF08821EVM User's Guide | 24 Sep 2008 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
HTSSOP (PWP) | 20 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.