BUF12840

ACTIVE

12-CH Gamma Voltage Generator with Dual Memory Banks and EEPROM Access

Product details

Display type LCD unipolar IC integration Gamma buffer Vin (min) (V) 9 Vin (max) (V) 20 Applications 13 to 21 inches, 21 inches and above, 7 inches or less, 7 to 13 inches Source driver voltage (min) (V) 9 Source driver voltage (max) (V) 20 Level shifter/scan driver (Ch) 0 Features Gamma buffer, I2C interface Rating Catalog Operating temperature range (°C) -40 to 95
Display type LCD unipolar IC integration Gamma buffer Vin (min) (V) 9 Vin (max) (V) 20 Applications 13 to 21 inches, 21 inches and above, 7 inches or less, 7 to 13 inches Source driver voltage (min) (V) 9 Source driver voltage (max) (V) 20 Level shifter/scan driver (Ch) 0 Features Gamma buffer, I2C interface Rating Catalog Operating temperature range (°C) -40 to 95
VQFN (RGE) 24 16 mm² 4 x 4
  • 10-BIT RESOLUTION
  • 12-CHANNEL P-GAMMA
  • READS FROM EXTERNAL EEPROM
  • TWO INDEPENDENT PIN-SELECTABLE MEMORY BANKS
  • RAIL-TO-RAIL OUTPUT:
    • 300mV Min Swing-to-Rail (10mA)
    • 200mV Min Swing-to-Rail (5mA)
  • LOW SUPPLY CURRENT
  • SUPPLY VOLTAGE: 9V to 20V
  • DIGITAL SUPPLY: 2V to 5.5V
  • TWO-WIRE INTERFACE: Supports 400kHz and 3.4MHz Operation
  • APPLICATIONS
    • TFT-LCD REFERENCE DRIVERS

All other trademarks are the property of their respective owners

  • 10-BIT RESOLUTION
  • 12-CHANNEL P-GAMMA
  • READS FROM EXTERNAL EEPROM
  • TWO INDEPENDENT PIN-SELECTABLE MEMORY BANKS
  • RAIL-TO-RAIL OUTPUT:
    • 300mV Min Swing-to-Rail (10mA)
    • 200mV Min Swing-to-Rail (5mA)
  • LOW SUPPLY CURRENT
  • SUPPLY VOLTAGE: 9V to 20V
  • DIGITAL SUPPLY: 2V to 5.5V
  • TWO-WIRE INTERFACE: Supports 400kHz and 3.4MHz Operation
  • APPLICATIONS
    • TFT-LCD REFERENCE DRIVERS

All other trademarks are the property of their respective owners

The BUF12840 offers 12 programmable gamma channels with external electrically erasable programmable read-only memory (EEPROM) read capabilities.

The BUF12840 has two separate memory banks that allow simultaneous storage of two different gamma curves to facilitate switching between gamma curves.

All gamma channels offer a rail-to-rail output that typically swings to within 200mV of either supply rail with a 5mA load. All channels are programmed using a two-wire interface that supports standard operations up to 400kHz and high-speed data transfers up to 3.4MHz.

The BUF12840 is manufactured using Texas Instruments’ proprietary, state-of-the-art, high-voltage CMOS process. This process offers very dense logic and high supply voltage operation of up to 20V. The BUF12840 is offered in a QFN-24 package, and is specified from –40°C to +95°C.

The BUF12840 offers 12 programmable gamma channels with external electrically erasable programmable read-only memory (EEPROM) read capabilities.

The BUF12840 has two separate memory banks that allow simultaneous storage of two different gamma curves to facilitate switching between gamma curves.

All gamma channels offer a rail-to-rail output that typically swings to within 200mV of either supply rail with a 5mA load. All channels are programmed using a two-wire interface that supports standard operations up to 400kHz and high-speed data transfers up to 3.4MHz.

The BUF12840 is manufactured using Texas Instruments’ proprietary, state-of-the-art, high-voltage CMOS process. This process offers very dense logic and high supply voltage operation of up to 20V. The BUF12840 is offered in a QFN-24 package, and is specified from –40°C to +95°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Prog Gamma-Voltage Generator w/ Integrated 2-Bank Memory & External EEPROM datasheet (Rev. A) 12 Jul 2011
EVM User's guide BUF12840EVM User Guide (Rev. A) 31 May 2016
Application note Driving Capacitive Loads with Gamma Buffers 20 Nov 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BUF12840EVM — BUF12840 Evalution Module

The BUF12840EVM is a platform for evaluating the performance of the BUF12840 under various signal, reference, and supply conditions.

User guide: PDF
Not available on TI.com
Support software

SBOC431 BUF12840EVM User Software

Supported products & hardware

Supported products & hardware

Products
LCD & OLED display power & drivers
BUF12840 12-CH Gamma Voltage Generator with Dual Memory Banks and EEPROM Access
Hardware development
Evaluation board
BUF12840EVM BUF12840 Evalution Module
Simulation model

BUF12840 IBIS Model

SBOM429.ZIP (20 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos