CD4017B
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
CMOS Decade Counter with 10 Decoded Outputs

CMOS Decade Counter with 10 Decoded Outputs - CD4017B
Datasheet
 

Design kits & evaluation modules (1)

Name Part# Type
Generic Logic EVM Supporting 14 through 24 Pin PW, DB, D, DW, NS, P, N, and DGV Packages 14-24-LOGIC-EVM Evaluation Modules & Boards

Reference designs

6V-16V Input Four Phase Synchronous Boost Converter Audio Amplifier (25V@24A) Reference Design

This 600W four phase synchronous boost  supplies 25V @ 24A from a 6V - 16V input. Four phase operation allows fewer input and output capacitors and better thermal balancing with surface mount components.

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
10.8Vin to 13.2Vin; 48Vout @ 7.3A; 4-Phase Synchronous Boost Converter PMP7944 Texas Instruments Reference designs
7.5Vin to 10Vin; 11.5Vout @ 65A; 4-Phase Synchronous Boost Converter PMP7937 Texas Instruments Reference designs