CDCM9102 Low Noise Two Channel 100MHz PCIe Clock Generator | TI.com

CDCM9102
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Low Noise Two Channel 100MHz PCIe Clock Generator

 

Description

The CDCM9102 is a low-jitter clock generator designed to provide reference clocks for communications standards such as PCI Express™. The device supports up to PCIE gen3 and is easy to configure and use. The CDCM9102 provides two 100-MHz differential clock ports. The output types supported for these ports include LVPECL, LVDS, or a pair of LVCMOS buffers. HCSL signaling is supported using an AC-coupled network. The user configures the output buffer type desired by strapping device pins. Additionally, a single-ended 25-MHz clock output port is provided. Uses for this port include general-purpose clocking, clocking Ethernet PHYs, or providing a reference clock for additional clock generators. All clocks generated are derived from a single external 25-MHz crystal.

Features

  • Integrated Low-Noise Clock Generator Including
    PLL, VCO, and Loop Filter
  • Two Low-Noise 100-MHz Clocks (LVPECL,
    LVDS, or pair of LVCMOS)
    • Support for HCSL Signaling Levels
      (AC-Coupled)
    • Typical Period Jitter: 21 ps pk-pk
    • Typical Random Jitter: 510 fs RMS
    • Output Type Set by Pins
  • Bonus Single-Ended 25-MHz Output
  • Integrated Crystal Oscillator Input Accepts
    25-MHz Crystal
  • Output Enable Pin Shuts Off Device and Outputs
  • 5-mm × 5-mm 32-Pin VQFN Package
  • ESD Protection Exceeds 2000 V HBM, 500 V
    CDM
  • Industrial Temperature Range (–40°C to 85°C)
  • 3.3-V Power Supply

Parametrics

Compare all products in Clock generators Email Download to Excel
Part number Order Function Number of outputs Output frequency (Max) (MHz) VCC core (V) VCC out (V) Input type Output type Operating temperature range (C) Package size: mm2:W x L (PKG) Features Package Group Rating
CDCM9102 Order now Clock generator     2     1296     3.3     3.3     LVPECL     LVDS     -40 to 85     32VQFN: 25 mm2: 5 x 5 (VQFN | 32)     3.3-V VCC/VDD
Pin programmable    
VQFN | 32     Catalog    
CDCE6214-Q1 Order now Clock generator     4     328.125     1.8
2.5
3.3    
1.8
2.5
3.3    
XTAL
LVCMOS
Differential    
LVCMOS
LVDS
HCSL    
-40 to 105     24VQFN: 16 mm2: 4 x 4 (VQFN | 24)     Pin programmable
EEPROM
Serial interface    
VQFN | 24     Automotive    
CDCI6214 Order now Clock generator     4     350     1.8
2.5
3.3    
1.8
2.5
3.3    
XTAL
LVCMOS
Differential    
LVCMOS
LVDS
LVPECL
HCSL    
-40 to 85     24VQFN: 16 mm2: 4 x 4 (VQFN | 24)     I2C
Pin programmable
EEPROM
Serial interface    
VQFN | 24     Catalog