CSD95482RWJ 40A Synchronous Buck NexFET™ Smart Power Stage in an Industry Standard Footprint | TI.com

CSD95482RWJ (ACTIVE) 40A Synchronous Buck NexFET™ Smart Power Stage in an Industry Standard Footprint

 

More Information and Sample Availability

Full data sheet and other information are available. Request now

Samples are available. Request now

Description

The CSD95482RWJ NexFET™ power stage is a highly optimized design for use in a high-power, high-density synchronous buck converter. This product integrates the driver IC and power MOSFETs to complete the power stage switching function. This combination produces high-current, high-efficiency, and high-speed switching capability in a small 5-mm × 6-mm outline package. It also integrates the accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.

Features

  • 40-A Continuous Operating Current Capability
  • Over 93.5% System Efficiency at 20 A
  • High-Frequency Operation (up to 1.25 MHz)
  • Diode Emulation Function
  • Temperature Compensated Bi-Directional Current Sense
  • Analog Temperature Output
  • Fault Monitoring
  • 3.3-V and 5-V PWM Signal Compatible
  • Tri-State PWM Input
  • Integrated Bootstrap Switch
  • Optimized Dead Time for Shoot-Through Protection
  • High-Density QFN 5-mm × 6-mm Footprint
  • Ultra-Low Inductance Package
  • System Optimized PCB Footprint
  • Thermally Enhanced Topside Cooling
  • RoHS Compliant – Lead-Free Terminal Plating
  • Halogen Free

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Power stages Email Download to Excel
Part number Order VDS (V) Power loss (W) Ploss current (A) ID, continuous drain current at Ta=25degC (A) Configuration Package (mm) Operating temperature range (C) Rating Package size: mm2:W x L (PKG) Package Group
CSD95482RWJ Order now 20     1.6     20     40     PowerStage     QFN5x6 PowerStage     -55 to 150     Catalog     41VQFN-CLIP: 30 mm2: 5 x 6 (VQFN-CLIP | 41)     VQFN-CLIP | 41    
CSD95480RWJ Samples not available 20     2.3     30     70     PowerStage     QFN 5x6 Power Stage     -55 to 150     Catalog     41VQFN-CLIP: 30 mm2: 5 x 6 (VQFN-CLIP | 41)     VQFN-CLIP | 41    
CSD95481RWJ Samples not available 20     2.7     30     60     PowerStage     QFN5x6 Package PowerStage     -55 to 150     Catalog     41VQFN-CLIP: 30 mm2: 5 x 6 (VQFN-CLIP | 41)     VQFN-CLIP | 41    
CSD95490Q5MC Order now 20     2.25     30     75     PowerStage     SON5x6 DualCool PowerStage     -55 to 150     Catalog     12VSON-CLIP: 30 mm2: 5 x 6 (VSON-CLIP | 12)     VSON-CLIP | 12    
CSD95491Q5MC Samples not available 20     2.6     30     60     PowerStage     SON5x6 DualCool PowerStage     -55 to 150     Catalog     12VSON-CLIP: 30 mm2: 5 x 6 (VSON-CLIP | 12)     VSON-CLIP | 12    
CSD95492QVM Order now 20     0.89     12     20     PowerStage     SON4x5 PowerStage     -55 to 150     Catalog     18VSON-CLIP: 20 mm2: 4 x 5 (VSON-CLIP | 18)     VSON-CLIP | 18    
CSD95495QVM Samples not available 20     2.3     25     50     PowerStage     SON4x5 PowerStage     -55 to 150     Catalog     18VSON-CLIP: 20 mm2: 4 x 5 (VSON-CLIP | 18)     VSON-CLIP | 18    
CSD95496QVM Samples not available 20     1.8     20     40     PowerStage     SON4x5 PowerStage     -55 to 150     Catalog     18VSON-CLIP: 20 mm2: 4 x 5 (VSON-CLIP | 18)     VSON-CLIP | 18