DAC5578 8-bit, Octal Channel, Ultra-Low Glitch, Voltage Output, 2-Wire Interface DAC | TI.com

DAC5578 (ACTIVE)

8-bit, Octal Channel, Ultra-Low Glitch, Voltage Output, 2-Wire Interface DAC

 

Description

The DAC5578 (8 bit), DAC6578 (10 bit), and DAC7578 (12 bit) are low-power, voltage-output, octal channel, digital-to-analog converters (DACs). The devices are monolithic, provide good linearity,and minimize undesired code-to-code transient voltages (glitch).

The devices use a versatile, 2-wire serial interface that is I2C-compatible and operates at clock rates of up to 3.4MHz. Multiple devices can share the same bus.

The devices incorporate a power-on-reset (POR) circuit that ensures the DAC output powers up to zero-scale or midscale until a valid code is written to the device. These devices also contain a power-down feature, accessed through the serial interface, that reduces the current consumption of the devices to typically 0.42µA at 5V. Power consumption is typically 2.32mW at 3V, reducing to 0.68µW in power-down mode. The low power consumption and small footprint make these devices ideal for portable, battery-operated equipment.

The DAC5578, DAC6578, and DAC7578 are drop-in and functionally-compatible with the DAC7678. All devices are available in a 4x4, QFN-24 package and a TSSOP-16 package.

Features

  • Relative Accuracy:
    • DAC5578 (8 bit): 0.25LSB INL
    • DAC6578 (10 bit): 0.5LSB INL
    • DAC7578 (12 bit): 1LSB INL
  • Glitch Energy: 0.15nV-s
  • Power-On Reset to Zero Scale or Midscale
    • Devices in the TSSOP Package Reset to Zero Scale
    • Devices in the QFN Package Reset to Zero Scale or Midscale
  • Ultra-Low Power Operation: 0.13mA/ch at 5V
  • Wide Power-Supply Range: +2.7V to +5.5V
  • 2-Wire Serial Interface (I2C™ compatible)
  • Temperature Range: –40°C to +125°C
  • APPLICATIONS
    • Portable Instrumentation
    • Closed-Loop Servo Control
    • Process Control
    • Data Acquisition Systems

I2C is a trademark of NXP Semiconductors.
All other trademarks are the property of their respective owners.

Parametrics

Compare all products in Precision DACs (<=10MSPS) Email Download to Excel
Part number Order Resolution (Bits) Architecture DAC channels Interface Output range (Max) (mA/V) Output range (Min) (mA/V) Settling time (µs) Output type Reference: type Rating Operating temperature range (C) Features
DAC5578 Order now 8     String     8     I2C     5.5     0     7     Buffered Voltage     Ext     Catalog     -40 to 125     Cost Optimized
Low Power
Reset to Mid-Scale
Small Size    
DAC43608 Order now 8     String     8     I2C     5.5     0     10     Buffered Voltage     Ext     Catalog     -40 to 125     Cost Optimized
Low Power
Small Size    
DAC53608 Order now 10     String     8     I2C     5.5     0     10     Buffered Voltage     Ext     Catalog     -40 to 125     Cost Optimized
Low Power
Small Size    
DAC6578 Order now 10     String     8     I2C     5.5     0     7     Buffered Voltage     Ext     Catalog     -40 to 125     Cost Optimized
Low Power
Reset to Mid-Scale
Small Size