DAC80508
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
True 16-bit, 8-channel, SPI, voltage-output DAC in WCSP package with precision internal reference

 

Models (1)

Title Category Type Date
DACx0508 IBIS Model (Rev. C) IBIS Model ZIP 28 Jun 2018

Design kits & evaluation modules (1)

Name Part# Type
DAC80508 8-channel, true 16-bit, SPI, voltage-output DAC evaluation module DAC80508EVM Evaluation Modules & Boards

Reference designs

8-channel, 16-bit, 200mA current output DAC reference design

This reference design combines the small size and high performance of the DAC80508 8-channel, 16-bit digital-to-analog converter (DAC) with precision op-amps to create a high-density and accurate current-source solution. The reference design has an maximum output current of 200 mA and allows for a (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

Source files for SBAA335  (ZIP 24 KB )    20 Dec 2018  

Development tools (2)

Name Part# Type
Analog engineer's calculator ANALOG-ENGINEER-CALC Calculation Tools
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
DAC80508 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.