DAC82001
One-channel, 16-bit, low-glitch-noise, unbuffered-voltage-output digital-to-analog converter (DAC)
DAC82001
- 16-bit performance: 1-LSB DNL and 2-LSB INL
- Low glitch energy: 0.5 nV-s
- Fast settling: 1 µs
- Wide power supply: 2.7 V to 5.5 V
- Wide reference range: 2.0 V to VDD
- Low power: 250 µA at 5.0 V
- 3-wire serial peripheral interface (SPI) up to 50‑MHz
- Reset to zero scale or midscale
- 1.62-V VIH with VDD = 5.5 V
- Temperature range: –40°C to +85°C
- Package: Tiny 10-pin WSON
The 16-bit DAC82001 is a highly accurate, low-power, single-channel digital-to-analog converter (DAC) with an unbuffered voltage output.
The DAC82001 works with 3.3-V and 5-V supplies and offers linearity of 1‑LSB DNL and 2‑LSB INL. The high accuracy combined with a tiny package make the device an excellent choice for applications such as gain and offset calibration, voltage set point generation, and power-supply control. The DAC82001 incorporates a power-on-reset (POR) circuit. The POR circuit makes sure that the DAC output powers up at zero scale or midscale based on the status of RSTSEL pin, and remains at that scale until a valid code is written to the device. All internal registers are asynchronously reset after the RESET pin is pulled low.
The DAC82001 uses a versatile, three-wire serial peripheral interface (SPI) that operates at clock rates of up to 50 MHz.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DAC82001 16-Bit, Low-Glitch, Single-Channel Voltage-Output, Unbuffered DAC datasheet (Rev. A) | PDF | HTML | 30 Nov 2022 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DAC82002EVM — DAC82002 evaluation module for dual-channel, 16-bit, low-glitch-noise, unbuffered-voltage-output DAC
The DAC82002 evaluation module (EVM) is an easy-to-use platform to evaluate the functionality and performance of the DAC82002, which is a 16-bit, high-accuracy, low-power, dual-channel digital-to-analog converter (DAC). DAC82002 uses a power-on-reset circuit to power up at either zero scale (...)
ANALOG-ENGINEER-CALC — Analog engineer's calculator
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | Download |
---|---|---|
WSON (DRX) | 10 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.