The DCPA1 series is a family of 1-W, isolated, unregulated DC/DC converter modules. Requiring a minimum of two external components, the DCPA1 series of devices include on-chip device protection, and the ability to synchronize to an external clock.
This combination of features and small size makes the DCPA1 series of devices suitable for a wide range of applications, and is an easy-to-use solution in applications requiring signal path isolation.
WARNING: This product has operational isolation and is intended for signal isolation only. It should not be used as a part of a safety isolation circuit requiring reinforced isolation. See definitions in the Feature Description section.
All trademarks are the property of their respective owners.
Features |
Vin (Min) (V) |
Vin (Max) (V) |
Vout (Min) (V) |
Vout (Max) (V) |
Iout (Max) (A) |
Iout2 (A) |
Vout2 (Min) (V) |
Vout2 (Max) (V) |
Operating Temperature Range (C) |
Preset Vout (V) |
Regulated Outputs (#) |
Pin/Package |
DCPA10515D | DCPA10505 | DCPA10505D | DCPA10512 | DCPA10512D | DCPA10515 |
---|---|---|---|---|---|
1W Dual Output Unregulated | 1W Single Output Unregulated | 1W Dual Output Unregulated | 1W Single Output Unregulated | 1W Dual Output Unregulated | 1W Single Output Unregulated |
4.5 | 4.5 | 4.5 | 4.5 | 4.5 | 4.5 |
5.5 | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 |
14.25 | 4.5 | 4.5 | 11.4 | 11.4 | 14.25 |
15.75 | 5.5 | 5.5 | 12.6 | 12.6 | 15.75 |
0.033 | 0.2 | 0.1 | 0.083 | 0.041 | 0.066 |
0.033 | 0.1 | 0.041 | |||
-14.25 | -4.5 | -11.4 | |||
-15.75 | -5.5 | -12.6 | |||
-40 to 100 | -40 to 100 | -40 to 100 | -40 to 100 | -40 to 100 | -40 to 100 |
15 | 5 | 5 | 12 | 12 | 15 |
2 | 1 | 2 | 1 | 2 | 1 |
7PDIP 7SOP | 7PDIP 7SOP | 7PDIP 7SOP | 7PDIP 7SOP | 7PDIP 7SOP | 7PDIP 7SOP |
Order Now | Order Now | Order Now | Order Now | Order Now | Order Now |