DLPC910
Digital controller for DLP6500FLQ, DLP6500FYE & DLP9000X/9000XUV digital micromirror devices
DLPC910
- Operates the following DLP DMD Chips
- DLP9000X DMD
- DLP9000XUV DMD
- DLP6500 DMD
- User-selectable input clock rate
- 400 MHz or 480 MHz with the DLP9000X and DLP9000XUV
- 400 MHz with the DLP6500
- Continuous streaming input data
- Up to 61 gigabits per second with the DLP9000X and DLP9000XUV
- Up to 24 gigabits per second with the DLP6500
- Enables high-speed pattern rates
- Up to 15 kHz binary patterns per second with the DLP9000X and DLP9000XUV
- Up to 11.5 kHz binary patterns per second with the DLP6500
- 8-Bit gray scale pattern rates
- Up to 1.8 kHz with the DLP9000X and DLP9000XUV with modulated illumination
- Up to 1.4 kHz with the DLP6500 with modulated illumination
- 64-Bit 2x LVDS data bus interface
- Random DMD row addressing and Load4 loading
- Compatible with a variety of user-defined application processors or FPGAs
- I2C interface for control and status queries
The DLPC910 is a digital controller for three DMDs: the DLP9000X, DLP9000XUV, and DLP6500. The DLPC910 provides customers a high-speed data and control interface for the DMD to enable binary pattern rates up to 15 kHz with the DLP9000X/DLP9000XUV DMDs, and 11.5 kHz with the DLP6500 DMD. These fast pattern rates set DLP technology apart from other spatial light modulators and offer customers a strategic advantage for equipment needing fast, accurate, and programmable light steering capability. The DLPC910 provides the required mirror clocking pulses and timing information to the DMD. The unique capability and value offered by the DLPC910 device makes it well suited to support a wide variety of lithography, industrial, and advanced display applications.
In DLP-based electronics solutions, image data is 100% digital from the DLPC910 input port to the projected image. The image stays in digital form and is never converted into an analog signal. The DLPC910 processes the digital input image and converts the data into a format needed by the DMD for proper display. The DMD then steers the light to the location determined by the pixel data loaded into the DMD.
For complete electrical and mechanical specifications of the DLPC910, see the Virtex-5 product specification at www.xilinx.com.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DLPC910 Digital Controller for Advanced Light Control datasheet (Rev. D) | 28 Sep 2020 | |
* | Errata | DLP® Products Advisory for the DLPR410 and DLPR910 Devices | PDF | HTML | 16 Feb 2023 |
Application note | Errata DLP® Products Advisory for the DLPC910 Device | PDF | HTML | 06 Dec 2023 | |
Application note | DMD 101: Introduction to Digital Micromirror Device (DMD) Technology (Rev. B) | 23 Feb 2018 | ||
Application note | DLPC910 / DLPR910A - Continuous Row Command Operation | 09 Feb 2018 | ||
Solution guide | TI DLP Technology for 3D Printing (Rev. E) | 08 Apr 2016 | ||
Technical article | Printing up the future of innovation with direct imaging lithography | PDF | HTML | 29 Dec 2015 | |
Technical article | Three fast facts about our fastest, highest resolution chipset for industrial appl | PDF | HTML | 07 Oct 2015 | |
Application note | System Design Considerations Using TI DLP Technology Down to 400 nm | 12 Nov 2014 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLPLCRC910EVM — DLPC910 evaluation module for DLP® LightCrafter™ controller
The DLP® LightCrafter™ DLPC910 evaluation module (EVM) offers a reference design to enable faster development cycles for users of the DLPC910 controller architecture in support of DMDs that use the DLPC910 controller. This platform targets applications needing high-speed pattern (...)
VIALUX-3P-SUPER-910 — ViALUX SuperSpeed V-Modules for DLPC910
ViALUX’ SuperSpeed v-modules provide complete subsystems containing a controller board for DLPC910, a digital micromirror device (DLP6500FLQ or DLP9000X) and ALP-4 controller suite software. The industrial grade modules support high-performance pixel level control out-of-the-box. Designed for (...)
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
VISI-3P-LITHOGRAPHY — VISITECH LUXBEAM Lithography System
DLPR108 — DLPLCRC910EVM Design Files
Supported products & hardware
Products
Near-UV products (400 to 420 nm)
Hardware development
Evaluation board
DLPR111 — DLPLCR90XUVEVM Design Files
Supported products & hardware
Products
Near-UV products (400 to 420 nm)
Hardware development
Evaluation board
TIDA-00570 — High Speed DLP Sub-system for Industrial 3D Printing and Digital Lithography Reference Design
Package | Pins | Download |
---|---|---|
FCBGA (ZYR) | 676 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.