DRV2605L-Q1 Automotive Haptic Driver for ERM and LRA with Built-In Library and Smart Loop Architecture | TI.com

DRV2605L-Q1 (ACTIVE) Automotive Haptic Driver for ERM and LRA with Built-In Library and Smart Loop Architecture

 

Description

The DRV2605L-Q1 device is an automotive haptic driver that includes a haptic-effect library and provides a closed-loop actuator-control system for high-quality tactile feedback for ERM and LRA. This schema helps improve actuator performance in terms of acceleration consistency, start time, and brake time and is accessible through a shared I2C compatible bus or PWM input signal.

The DRV2605L-Q1 device offers a licensed version of TouchSense 2200 software from Immersion which eliminates the requirement to design haptic waveforms because the software includes over 100 licensed effects (6 ERM libraries and 1 LRA library) and audio-to-vibe features.

Additionally, the real-time playback mode allows the host processor to bypass the library playback engine and play waveforms directly from the host through I2C.

The smart-loop architecture inside the DRV2605L-Q1 device allows simple auto-resonant drive for the LRA as well as feedback-optimized ERM drive allowing for automatic overdrive and braking. The smart-loop architecture creates a simplified input waveform interface as well as reliable motor control and consistent motor performance. The DRV2605L-Q1 also allows for open-loop driving through the use of internally-generated PWM. Additionally, the audio-to-vibe mode automatically converts an audio input signal to meaningful tactile effects.

For an important notice regarding Immersion software, see the Legal Notice section.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 2: –40°C to 105°C
    • Device HBM ESD Classification Level 1B
    • Device CDM ESD Classification Level C6
  • Flexible Haptic and Vibration Driver
    • LRA (Linear Resonance Actuator)
    • ERM (Eccentric Rotating Mass)
  • I2C-Controlled Digital Playback Engine
    • Waveform Sequencer and Trigger
    • Real-Time Playback Mode through I2C
    • I2C Dual-Mode Drive (Open and Closed Loop)
  • Smart-Loop Architecture (Patent Pending Control Algorithm)
    • Automatic Overdrive and Braking
    • Automatic Resonance Tracking and Reporting (LRA Only)
    • Automatic Actuator Diagnostic
    • Automatic Level Calibration
    • Wide Support for Actuator Models
  • Licensed Immersion TouchSense® 2200 Features:
    • Integrated Immersion Effect Library
    • Audio-to-Vibe
  • Drive Compensation Over Battery Discharge
  • Wide Voltage Operation (2 V to 5.2 V)
  • Efficient Differential Switching Output Drive
  • PWM Input with 0% to 100% Duty-Cycle Control Range
  • Hardware Trigger Input
  • Fast Startup Time
  • 1.8-V Compatible, VDD-Tolerant Digital Interface

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Haptic motor drivers Email Download to Excel
Part number Order Vs (Min) (V) Features Input signal Vout (Max) (V p-p) Vs (Max) (V) Haptic actuator type Iq (Typ) (mA) Shutdown current (Typ) (uA) Startup time (ms) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
DRV2605L-Q1 Order now 2     Integrated Haptic Effects
Smart Loop    
PWM
Analog
I2C    
10.4     5.2     ERM
LRA    
0.5     4     0.7     -40 to 105     VSSOP | 10     10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10)    
DRV2510-Q1 Order now 4.5     Integrated Load-Dump Protection (40 V)
Enable    
Analog     20     18     Solenoid     16     16     229     -40 to 125     HTSSOP | 16     16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)    
DRV2511-Q1 Order now 4.5     Enable     Analog     11.85     26     Solenoid     20     35     10     -40 to 125     HTSSOP | 32     32HTSSOP: 68 mm2: 6.2 x 11 (HTSSOP | 32)    
DRV2604 Order now 2.5     Smart Loop
RAM Available    
PWM
Analog
I2C    
11     5.5     ERM
LRA    
0.6     1.75     0.7     -40 to 85     DSBGA | 9     9DSBGA: 3 mm2: 1.75 x 1.75 (DSBGA | 9)    
DRV2605 Order now 2.5     Integrated Haptic Effects
Smart Loop    
PWM
Analog
I2C    
11     5.5     ERM
LRA    
0.6     1.75     0.7     -40 to 85     DSBGA | 9     9DSBGA: 3 mm2: 1.75 x 1.75 (DSBGA | 9)