Product details

Number of full bridges 1 Vs (min) (V) 4.5 Vs ABS (max) (V) 35 Peak output current (A) 3.7 RDS(ON) (HS + LS) (mΩ) 600 Sleep current (µA) 1 Control mode PWM Control interface Hardware (GPIO) Features Current Regulation, Low-Power Sleep Mode Rating Catalog Operating temperature range (°C) -40 to 150
Number of full bridges 1 Vs (min) (V) 4.5 Vs ABS (max) (V) 35 Peak output current (A) 3.7 RDS(ON) (HS + LS) (mΩ) 600 Sleep current (µA) 1 Control mode PWM Control interface Hardware (GPIO) Features Current Regulation, Low-Power Sleep Mode Rating Catalog Operating temperature range (°C) -40 to 150
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 WSON (DSG) 8 4 mm² 2 x 2
  • N-channel H-bridge brushed DC motor driver

  • 4.5-V to 33-V operating supply voltage range
  • Pin-to-pin, RDS(on), voltage, and current sense/regulation variants (external shunt resistor and integrated current mirror)

    • DRV8870: 6.5-V to 45-V, 565-mΩ, shunt

    • DRV8251: 4.5-V to 48-V, 450-mΩ, shunt

    • DRV8251A: 4.5-V to 48-V, 450-mΩ, mirror

    • DRV8231: 4.5-V to 33-V, 600-mΩ, shunt

    • DRV8231A: 4.5-V to 33-V, 600-mΩ, mirror

  • High output current capability: 3.7-A Peak
  • PWM control interface
  • Supports 1.8-V, 3.3-V, and 5-V logic inputs
  • Integrated current regulation
  • Low-power sleep mode
    • <1-µA at VVM = 24-V, TJ = 25°C
  • Small package and footprint
    • 8-Pin WSON with PowerPAD™, 2.0 × 2.0 mm
    • 8-Pin HSOP with PowerPAD™, 4.9 × 6.0 mm
  • Integrated protection features
    • VM undervoltage lockout (UVLO)
    • Auto-retry overcurrent protection (OCP)
    • Thermal shutdown (TSD)
  • N-channel H-bridge brushed DC motor driver

  • 4.5-V to 33-V operating supply voltage range
  • Pin-to-pin, RDS(on), voltage, and current sense/regulation variants (external shunt resistor and integrated current mirror)

    • DRV8870: 6.5-V to 45-V, 565-mΩ, shunt

    • DRV8251: 4.5-V to 48-V, 450-mΩ, shunt

    • DRV8251A: 4.5-V to 48-V, 450-mΩ, mirror

    • DRV8231: 4.5-V to 33-V, 600-mΩ, shunt

    • DRV8231A: 4.5-V to 33-V, 600-mΩ, mirror

  • High output current capability: 3.7-A Peak
  • PWM control interface
  • Supports 1.8-V, 3.3-V, and 5-V logic inputs
  • Integrated current regulation
  • Low-power sleep mode
    • <1-µA at VVM = 24-V, TJ = 25°C
  • Small package and footprint
    • 8-Pin WSON with PowerPAD™, 2.0 × 2.0 mm
    • 8-Pin HSOP with PowerPAD™, 4.9 × 6.0 mm
  • Integrated protection features
    • VM undervoltage lockout (UVLO)
    • Auto-retry overcurrent protection (OCP)
    • Thermal shutdown (TSD)

The DRV8231 device is an integrated motor driver with N-channel H-bridge, charge pump, current regulation, and protection circuitry. The charge pump improves efficiency by supporting N-channel MOSFET half bridges and 100% duty cycle driving.

The DRV8231 implements a current regulation feature by comparing the analog input VREF and the voltage across a current-sense shunt resistor on the ISEN pin. The ability to limit current can significantly reduce large currents during motor startup and stall conditions.

A low-power sleep mode achieves ultra-low quiescent current draw by shutting down most of the internal circuitry. Internal protection features include supply undervoltage lockout, output overcurrent, and device overtemperature.

The DRV8231 is part of a family of devices which come in pin-to-pin, scalable RDS(on) and supply voltage options to support various loads and supply rails with minimal design changes. See Section 5 for information on the devices in this family. View the full portfolio of brushed motor drivers on ti.com.

The DRV8231 device is an integrated motor driver with N-channel H-bridge, charge pump, current regulation, and protection circuitry. The charge pump improves efficiency by supporting N-channel MOSFET half bridges and 100% duty cycle driving.

The DRV8231 implements a current regulation feature by comparing the analog input VREF and the voltage across a current-sense shunt resistor on the ISEN pin. The ability to limit current can significantly reduce large currents during motor startup and stall conditions.

A low-power sleep mode achieves ultra-low quiescent current draw by shutting down most of the internal circuitry. Internal protection features include supply undervoltage lockout, output overcurrent, and device overtemperature.

The DRV8231 is part of a family of devices which come in pin-to-pin, scalable RDS(on) and supply voltage options to support various loads and supply rails with minimal design changes. See Section 5 for information on the devices in this family. View the full portfolio of brushed motor drivers on ti.com.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DRV8251 ACTIVE 50-V, 4.1-A H-bridge motor driver with integrated current regulation & latched OCP Pin-to-pin compatible H-bridge BDC motor driver for higher voltage applications
Same functionality with different pin-out to the compared device
DRV8231A ACTIVE 35-V, 3.7-A H-bridge motor driver with integrated current regulation & current-sense feedback H-bridge BDC motor driver with integrated current sensing to reduce BOM cost and board space

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet DRV8231 3.7-A Brushed DC Motor Driver with Integrated Current Regulation datasheet PDF | HTML 19 Nov 2020
Technical article Using brushed motors to improve battery life and reliability in vacuum robots PDF | HTML 17 Jul 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8251EVM — DRV8251 motor driver evaluation module

The DRV8251 evaluation module (EVM) allows for easy evaluation of the DRV8251 device. The EVM has been programmed and configured to work out of the box and begin spinning motors right away.

The DRV8251 is a 4.5V to 48-V rated single H-bridge driver capable of driving up to 3.7 A. The EVM allows for (...)

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos