Product details

Number of full bridges 2 Vs (min) (V) 4.5 Vs ABS (max) (V) 70 Peak output current (A) 10 RDS(ON) (HS + LS) (mΩ) 100 Sleep current (µA) 2 Control mode PH/EN, PWM Control interface Hardware (GPIO) Features Current Regulation, Current sense Amplifier, Integrated Current Sensing, Low-Power Sleep Mode Rating Automotive Operating temperature range (°C) -40 to 125
Number of full bridges 2 Vs (min) (V) 4.5 Vs ABS (max) (V) 70 Peak output current (A) 10 RDS(ON) (HS + LS) (mΩ) 100 Sleep current (µA) 2 Control mode PH/EN, PWM Control interface Hardware (GPIO) Features Current Regulation, Current sense Amplifier, Integrated Current Sensing, Low-Power Sleep Mode Rating Automotive Operating temperature range (°C) -40 to 125
HTSSOP (DDW) 44 113.4 mm² 14 x 8.1
  • AEC-Q100 Qualified for Automotive
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
    • Single or dual H-bridge motor driver
    • Drives One or two brushed-DC motors
    • One stepper motor
    • One or two thermoelectric coolers (TEC)
  • 4.5V to 60V operating supply voltage range
  • Low RDS(ON):
    • 100mΩ HS + LS (Dual H-Bridge)
    • 50mΩ HS + LS (Single H-Bridge)
  • High output current capability:
    • Dual H-Bridge (24V, 25 °C): 8A peak
    • Single H-Bridge (24V, 25 °C): 16A peak
  • Programmable interface of operation -

    • Phase/Enable (PH/EN)

    • PWM (IN/IN)

  • Integrated current sense and regulation
    • Current sensing for high-side MOSFETs
    • Sense output (IPROPI) for each H-bridge
    • ± 4 % sense accuracy at maximum current
  • Separate logic supply voltage (VCC)
  • Configurable off-Time PWM chopping
    • 7, 16, 24 or 32µs
  • Programmable fault recovery method

  • Supports 1.8V, 3.3V, 5.0V logic inputs
  • Low-current sleep mode (3µA)
  • Protection features
    • VM undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal shutdown (OTSD)
    • Fault condition output (nFAULT)
  • AEC-Q100 Qualified for Automotive
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
    • Single or dual H-bridge motor driver
    • Drives One or two brushed-DC motors
    • One stepper motor
    • One or two thermoelectric coolers (TEC)
  • 4.5V to 60V operating supply voltage range
  • Low RDS(ON):
    • 100mΩ HS + LS (Dual H-Bridge)
    • 50mΩ HS + LS (Single H-Bridge)
  • High output current capability:
    • Dual H-Bridge (24V, 25 °C): 8A peak
    • Single H-Bridge (24V, 25 °C): 16A peak
  • Programmable interface of operation -

    • Phase/Enable (PH/EN)

    • PWM (IN/IN)

  • Integrated current sense and regulation
    • Current sensing for high-side MOSFETs
    • Sense output (IPROPI) for each H-bridge
    • ± 4 % sense accuracy at maximum current
  • Separate logic supply voltage (VCC)
  • Configurable off-Time PWM chopping
    • 7, 16, 24 or 32µs
  • Programmable fault recovery method

  • Supports 1.8V, 3.3V, 5.0V logic inputs
  • Low-current sleep mode (3µA)
  • Protection features
    • VM undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal shutdown (OTSD)
    • Fault condition output (nFAULT)

The DRV8262-Q1 is a wide-voltage, high-power, H-bridge motor driver for 24V and 48V automotive applications. The device integrates two H-bridges to drive one or two DC motors or a bipolar stepper motor. The DRV8262-Q1 supports up to 8A peak current in the dual H-bridge mode and up to 16A peak current in the single H-bridge mode. The device also integrates current sensing and regulation, current sense output and protection circuitry.

Integrated current sensing across the high-side MOSFETs allows the driver to regulate the motor current during startup and high load events. A current limit can be set with an adjustable external voltage reference. The device also provides output current proportional to the motor current for each H-bridge. Integrated sensing removes the need for shunt resistors, reducing board area and system cost.

A low-power sleep mode is provided to achieve ultra- low quiescent current. Internal protection features are provided for supply undervoltage lockout (UVLO), charge pump undervoltage (CPUV), output over current (OCP), and device overtemperature (OTSD).

The DRV8262-Q1 is a wide-voltage, high-power, H-bridge motor driver for 24V and 48V automotive applications. The device integrates two H-bridges to drive one or two DC motors or a bipolar stepper motor. The DRV8262-Q1 supports up to 8A peak current in the dual H-bridge mode and up to 16A peak current in the single H-bridge mode. The device also integrates current sensing and regulation, current sense output and protection circuitry.

Integrated current sensing across the high-side MOSFETs allows the driver to regulate the motor current during startup and high load events. A current limit can be set with an adjustable external voltage reference. The device also provides output current proportional to the motor current for each H-bridge. Integrated sensing removes the need for shunt resistors, reducing board area and system cost.

A low-power sleep mode is provided to achieve ultra- low quiescent current. Internal protection features are provided for supply undervoltage lockout (UVLO), charge pump undervoltage (CPUV), output over current (OCP), and device overtemperature (OTSD).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet DRV8262-Q1 : 60V, Single or Dual H-Bridge Motor Driver with Current Sense Output for 24V and 48V Automotive Applications datasheet PDF | HTML 29 Mar 2023
Functional safety information DRV8262-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 16 Feb 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8262EVM — DRV8262 evaluation module for single or dual H-bridge motor driver in DDW package

The DRV8262EVM showcases the features and performance of the DRV8262DDWR. It integrates two H-bridges to drive two DC motors or a bipolar stepper motor. The two H-bridges can be paralleled together to drive one DC motor with higher current.

The device operates over a 4.5-V to 65-V supply range and (...)

User guide: PDF | HTML
Not available on TI.com
Package Pins Download
HTSSOP (DDW) 44 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos