DRV8308 3-Phase BLDC Motor Pre-Driver with Integrated Speed Control and Commutation Logic | TI.com

DRV8308
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3-Phase BLDC Motor Pre-Driver with Integrated Speed Control and Commutation Logic

3-Phase BLDC Motor Pre-Driver with Integrated Speed Control and Commutation Logic - DRV8308
Datasheet
 

Description

The DRV8308 controls sensored brushless DC motors with advanced features and a simple input interface. As a predriver, it drives the gates of 6 external N-Channel MOSFETs with a configurable current of 10mA to 130mA for optimal switching characteristics.

The 3 motor phases are commutated according to the Hall sensor inputs. Once the motor reaches a consistent speed, the DRV8308 uses just 1 Hall sensor to minimize jitter caused by sensor mismatch. The Hall signal-to-drive timing can be advanced or delayed in 0.1% increments to optimize power efficiency. An optional 180° commutation mode drives sinusoidal current through the motor and minimizes audible noise and torque ripple. Peak motor current can be controlled by sizing a sense resistor.

The DRV8308 achieves closed-loop speed control to spin motors to a precise RPM across a wide range of load torques. The system matches motor speed—generated from an FG trace or the Hall sensors—to the reference frequency on pin CLKIN. The DRV8308 can also drive motors open-loop using a duty cycle command, from either a clock or register setting.

An assortment of protection features bolster system robustness, as the DRV8308 handles and reports overcurrent, overvoltage, undervoltage, and overtemperature.

Features

  • Three-Phase Brushless DC Motor Controller
    • Digital Closed-Loop Speed Control with Programmable Gain and Filters
  • Drives 6 N-Channel MOSFETs With Configurable 10- to 130-mA Gate Drive
  • Integrated Commutation from Hall Sensors
    • Timing Can Be Advanced/Delayed
    • 120° or 180°-Sinusoidal Current Control
    • Single Input Controls Motor Speed
  • Operating Supply Voltage 8.5 to 32 V
  • Flexible Configuration Methods
    • Read Internal Non-Volatile Memory
    • Read External EEPROM
    • Write SPI
  • Configurable Motor Current Limiter
  • 5-V Regulator for Hall Sensors
  • Low-power Standby Mode
  • Integrated Overcurrent, Overvoltage, and Overtemperature Protection

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Brushless DC (BLDC) motor drivers Email Download to Excel
Part number Order Rating Control method Architecture Gate drive (A) Vs (Min) (V) Vs ABS (Max) (V) Control I/F Operating temperature range (C) Features Package Group Approx. price (US$)
DRV8308 Order now Catalog     Sinusoidal Control
Trapezoidal Control    
Gate Driver     0.13     8.5     42     1xPWM     -40 to 85     SPI/I2C
Hall Element Comparators
Integrated Motor Control
Tach/FG Feedback    
VQFN | 40     1.06 | 1ku